Controller Unit for LHX+ 5 KW and 10 KW
- Coolant flow control based on chilled (supply) air temperature setpoint. More control features with water control package
- Separate, compact 19″ control unit without loose wires in upper cabinet section
- Clearly marked plug & play sensor connections
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Control Unit
- Product Family: Varistar
- Works With: Varistar; Varistar CP
- Color: Black Grey
- Color Code: RAL 7021
- Width: 150 mm
- Height: 130 mm
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
The Control Unit enriches the LHX+. It connects to the LHX+ sensors and the motorized coolant valve 23130-607. This enables the cooler to control the coolant air flow based on a chilled (supply) air temperature setpoint. It provides advanced remote monitoring functionality and various setup features.
Optional external display.
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Control unit AlZn 1.5 mm, hood St 1.0 mm RAL7021 | 1 | |
2 | Assembly Instructions | 1 |
RESOURCES
Sell Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.