Skip to main content

Please Select Your Country/Language Preferences

CPCI Serial Power Backplane, 3 U, 8 HP, 1 Slot

  • Power backplane for pluggable PSUs with FCI Power Blade
  • 3 U, 8 HP, 1 PSU connector
  • Separate inputs for AC and DC with Fastons
  • Connector for 12 V, 5 V standby, utility signals, current sharing,power button, serial console to a UPS and digital I/O at the rear
  • Optionally, the PICMG 2.9 SMBus plug and additional powerbugs for 12 V and 5 V standby can be fitted
  • Geographical address can be set by means of a DIP switch
More

Catalog #:

23098-397
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Backplane
  • Number of Slots: 1
  • Rack Height: 3 U
  • Backplane Type: CompactPCI Serial
  • Slot Width: 8 HP
  • Connector Type: 01
  • Power Connector Type: PwrBlade
  • Utility Connector Type: MicroMatch, 10-pin
  • Width: 39.6 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

ADDITIONAL PRODUCT DETAILS

Power Backplane for CompactPCI Serial applications. Up to 4 Power backplanes can be connected to increase power or for redundancy.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 CompactPCI Serial power backplane, 3 U, 8 HP, 1 slot 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.