Skip to main content

Please Select Your Country/Language Preferences

Extractor Handle Trapezoid Form, Type 1, Bottom, Grey

  • Handle closed laterally, PC, UL 94 V-0
  • Pivot bush
  • Identification plate, Al, 1.5 mm, anodized, cut edges plain
  • Board support die-cast zinc
  • In the 6U version, space can be created for SMD components on the left side by swapping the top and bottom handles and thus moving the PCB position 1 HP to the right
More

Catalog #:

20817-327
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Handle
  • Type: Extractor
  • Works With: Front Panels
  • Handle Type: Trapezoid, Type 1
  • Width: 19.8 mm
  • Depth: 26.3 mm
  • Material: Polycarbonate
  • Color: Light Grey
  • Flammability Rating: UL® 94V-0
  • Color Code: RAL 7035
  • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101
  • Package Quantity: 10
  • Height: 17.8 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

countersunk screw
Countersunk Screw, Raised, Cross Recess, M2.5x8 mm, Steel Nickel Plated
Catalog #: 21100-429
panhead screw short M4_Cross slot.jpg image
Panhead Screw, Pozidrive, Cross Recess M2.5x10, Steel Nickel Plated
Catalog #: 21101-220
washer
Washer, 2.7 DIN 125, Steel Nickel Plated, 100 Pieces
Catalog #: 21100-721

Recommended products

countersunk screw
Countersunk Screw, Raised, Torx M2.5 x 8 mm, Nickel Plated; 100 pieces
Catalog #: 24560-164
20848-485 LightGrey.485
Plug-In Unit Kit With Extraction Handle Type 1, Shielded, Grey, 3 U, 4 HP
Catalog #: 20848-485
20848-485 LightGrey.485
Plug-In Unit Kit With Extraction Handle Type 1, Shielded, Grey, 3 U, 6 HP
Catalog #: 20848-487
20848-485 LightGrey.485
Plug-In Unit Kit With Extraction Handle Type 1, Shielded, Grey, 3 U, 8 HP
Catalog #: 20848-489
20848-485 LightGrey.485
Plug-In Unit Kit With Extraction Handle Type 1, Shielded, Grey, 3 U, 10 HP
Catalog #: 20848-490
20848-485 LightGrey.485
Plug-In Unit Kit With Extraction Handle Type 1, Shielded, Grey, 3 U, 12 HP
Catalog #: 20848-491
20817-443 LightGrey.443
Plug-In Unit Kit With Extraction Handle Type 1, Unshielded, Grey, 3 U, 4 HP
Catalog #: 20817-443
20817-443 LightGrey.443
Plug-In Unit Kit With Extraction Handle Type 1, Unshielded, Grey, 3 U, 5 HP
Catalog #: 20817-444
20817-443 LightGrey.443
Plug-In Unit Kit With Extraction Handle Type 1, Unshielded, Grey, 3 U, 6 HP
Catalog #: 20817-445
20817-443 LightGrey.443
Plug-In Unit Kit With Extraction Handle Type 1, Unshielded, Grey, 3 U, 7 HP
Catalog #: 20817-446
20817-443 LightGrey.443
Plug-In Unit Kit With Extraction Handle Type 1, Unshielded, Grey, 3 U, 8 HP
Catalog #: 20817-447
20817-443 LightGrey.443
Plug-In Unit Kit With Extraction Handle Type 1, Unshielded, Grey, 3 U, 10 HP
Catalog #: 20817-456

ADDITIONAL PRODUCT DETAILS

Extractor handle trapezoid form 1 can be used to extract PCBs. The handle must be assembled into the slot of the front panel.

Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Cantilever extractor handle, bottom, PC, UL 94 V-0, light grey (RAL 7035) 1
1a Pivot bush, brass 1
2 Identification plate, Al, 1.5 mm, anodised, cut edges untreated 1
4 Printed board bracket, Zn die-cast 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.