Grounding/Grounding Busbar Kit for Ring Terminations, 1900 mm, 43 U
- To screw on grounding cables with ring tabs
- Threaded fixing points M5 in intervals of 20 mm
- Assembly insulated from the frame
- Maximum current capacity 200 A
- Connection 35 mm² with a clamp (accessory 21120-209)
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Grounding Kit
- Type: Ring Termination
- Length: 1900 mm
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Copper strip typically housed inside switchgear, panel boards, and busway enclosures for grounding. They are also used to connect high voltage equipment at electrical switchyards, and low voltage equipment in battery banks.
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Insulating support, plastic | 3 | |
2 | Busbar, copper, untreated, 15 x 5 mm, fixing points M5 in intervals of 20 mm | 1 | |
3 | Screw D4x14 | 3 | |
4 | Self-tapping screw M6x13 | 3 |
RESOURCES
Approval Agency Certificate
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.