Skip to main content

Please Select Your Country/Language Preferences

PSU 19" AC/DC for CompactPCI Serial, 3 U, 8 HP, 300 W

  • 19" pluggable PSU for CompactPCI Serial applications
  • Active power factor correction and active current-share function
  • N+1 redundancy, hot swap
  • Output signaling: PS present, power failure, PS_ON and enable
  • I2C interface
  • High efficiency, > 90% at 220 VAC
More

Catalog #:

11098-538
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Power Supply
  • Type: 19" Switched-Mode
  • Works With: CompactPCI Serial Systems
  • Input Voltage AC: 90 – 264 V
  • Power: 300 W
  • Number of Output Voltages: 2
  • Voltage 1: 12 V
  • Current 1: 25 A
  • Voltage 2: 5 V
  • Current 2: 2.5 A
  • Rack Height: 3 U
  • Rack Width: 8 HP

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

CPCI Serial Power Backplane, 3 U, 8 HP, 1 Slot
CPCI Serial Power Backplane, 3 U, 8 HP, 1 Slot
Catalog #: 23098-397

ADDITIONAL PRODUCT DETAILS

Pluggable 19" Power Supply, for CompactPCI applications. The Power Supply has a wide range AC input, a 12V DC Payoald and +5 V DC Standby output.

CERTIFICATIONS

  • TÜV
  • CE
  • CSA
  • RoHS
  • PICMG

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 19" compatible power supply, height 3 U; width 8 HP, for 160 mm board depth; PwrBlade connector (fitted); Front panel with handle and EMC contact strip (fitted) 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.