Skip to main content

Please Select Your Country/Language Preferences

RackChiller RDHX PRO Passive, Left Hinged, 47U, 600W

  • Rear Door Cooler Chilled Water
  • Hot-swappable components simplify repair and maximize availability
  • Designed for efficient operation at increased facility water temperatures
  • Combination with direct to chip liquid cooling
  • Modular standard - easy to adapt to individual requirements
  • Can be upgraded to active even after installation and commissioning
  • Power supplies, controller and control valve all are hot-swappable
  • Automatic valve opening control
  • 7” high resolution touch screen interface
  • Hydraulic and electric connection through top or bottom
  • Monitoring via Ethernet interface (Web browser, Modbus TCP, SNMP v2c) and Modbus RTU
More

Catalog #:

10630-210
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Air/Liquid Heat Exchanger
  • Product Family: RackChiller
  • Rack Height: 47 U
  • Color Code: RAL 7021
  • Height: 2200 mm
  • Width: 600 mm
  • Depth: 280 mm
  • Supply Voltage: 195 – 277 V
  • Coolant Feed: Bottom; Top
  • Protection Rating: IP20

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

RDHX PRO Accessory
RackChiller RDHX PRO Hose Kit with Valve and Sensors
Catalog #: 24630-193
RDHX PRO Accessory
RackChiller RDHX PRO Hose Kit with Valve
Catalog #: 24630-201
RDHX PRO Accessory
RackChiller RDHX PRO Condensate Management, Bottom Feed, 600W
Catalog #: 24630-197
RDHX PRO Accessory
RackChiller RDHX PRO Condensate Management, Top Feed, 600W
Catalog #: 24630-198
RDHX PRO Accessory
RackChiller RDHX PRO Leak Detection Kit
Catalog #: 24630-199
RDHX PRO Accessory
RackChiller RDHX PRO Door Filter, 600W
Catalog #: 24630-200

ADDITIONAL PRODUCT DETAILS

The new rear door cooling units from nVent are offered in a range of standard sizes for use with 42U, 47U, in both 600mm and 800mm widths (other sizes available on request). The coolers themselves are 250mm deep, with a dry weight of 140Kg. One of the features of rear door coolers is they are compact and do not require any additional floor space or ceiling headroom – in fact, their use can free up white space as CRAH units and other room cooling equipment may be eliminated from the data centre.

RDHX PRO Passive is fanless device than can be upgraded to Active with the addition of the fan modules. Meaning you can scale your data center to the requirements of your server racks. With no fans, the power consumption is near zero. This also reduces the service and maintenance costs with minimal components.

The Rear door cooler can also be retrofitted to most third party racks.

Smallest footprint of any rear door cooler on the marketplace with the highest kilowatt capacity of cooling.

For trouble-free operation of the air/liquid heat exchanger the quality requirements of the coolant must be maintained; The selection of appropriate anti-corrosion and frost protection agents depends on the environment in which the unit is used and on the external chiller.

At coolant temperatures below 14 °C, there is an increased risk of condensation. We recommend using a condensate management package.

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Door with heat exchanger, 4x hinges left side, handles with 3 point latching, door key 1
2 Perforated cover panel, includes electrical wiring and connections 1
3 Hot Swappable Controller 1
4 Power Supply Unit, 195 - 277VAC, 1800W 1
5 Door Frame, RAL 7021 1
6 Levelling Feet 2
7 Power Cable, 5m 1
8 User Manual (download link) 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.