Outdoor Modular HEX Cabinet With Double Door, 1330H 25 U, 1300W 600D
- Double-walled, Aluminum
- Aluminum profile frame with removable double-walled cladding
- IP 55
- Forced heat dissipation via integrated heat exchanger in the door, max. 70 W/K
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Outdoor Cabinet
- Product Family: Modular
- Rack Height: 25 U
- Height: 1330 mm
- Width: 1300 mm
- Depth: 600 mm
- Wall Type: Double Walled
- Door Type: Double Door
- Access: Front
- Cooling: Air-to-Air Heat Exchanger
- EMC Shielding: No (Retrofittable)
- Complies With: IEC 61969-1; IEC 61969-2; IEC 61969-3; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Telecom and Railway applications require sophisticated electronics in outdoor setups. nVent SCHROFF Outdoor cabinets shield such electronic components from extreme weather and vandalism, ensuring operational continuity. Enclosure engineering ensures maximum forced heat dissipation through air to air heat exchanger.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Frame, bolted, Al | 1 | |
2 | Double side panel, Al, interior raw, external RAL 7035 | 2 | |
3 | Double door for 1300 mm width, Al, interior raw, exterior RAL 7035, 3-point locking, lever handle with DIN profile half cylinder, opening angle 135°, door retainer at 120°, hinged left | 1 | |
4 | Double rear panel, Al, interior untreated, exterior RAL 7035 | 1 | |
5 | External top, Al, RAL 7035 | 1 | |
6 | Base/plinth with removable cover, height 100 mm | 1 | |
7 | Base plate with cable connection plate, Al | 1 | |
8 | Depth member for 19" metric panel/slide mounts | 1 | |
9 | Earthing kit, assembled | 1 | |
10 | Heat exchanger 48 VDC (electronic control with alarm outputs), incl. temperature sensor and heater, DC connecting cable with IEC connector, 3 m | 1 |
RESOURCES
Catalog
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.