Skip to main content

Please Select Your Country/Language Preferences

AMC Filler Module With Pull-Handle, Single Mid-Size, Stainless Steel

  • In accordance with AMC.0 R2.0 specification
  • Shielded filler modules are used to close unused slots
  • pull handle to extract sub‐assembly
  • The optional air baffle (airflow adjustable) can be used to direct chassis airflow
More

Catalog #:

20849-106
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: System Module
  • Product Family: AdvancedMC
  • Type: Filler Module
  • Material: Stainless Steel

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

ADDITIONAL PRODUCT DETAILS

This AdvancedMC filler module consists of a stainless steel front panel without LEDs and has EMC gaskets on the left hand and bottom side. The filler module is fixed into the chassis card guide by a snap in plastic nose. The module can be used to cover an empty slot, to ensure EMC shielding and close the front to seal air leaks into the chassis. These filler modules can be ued in AdvancedMC Carriers and in MicroTCA slots. It doesn’t require a locking bar.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 U-shaped front panel, brushed stainless steel, 0.6 mm 1
2 Board support, die-cast zinc, nickel-plated 1
3 PCB 1
4 Insertion/extraction mechanics and PCB bracket 1
5 Handle, plastic, PC, UL 94 V-0, black 1
6 Lateral EMC profile gasketing, core: foam, sleeve: textile cladding with CuNi coating 1
7 Lower EMC profile gasketing, core: foam, sleeve: textile cladding with CuNi coating 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.