Skip to main content

Please Select Your Country/Language Preferences

"19"" Cable Ducting and Cable Through Ducting, 1 U, 1.5 mm, St, RAL 7021"

  • Cable ducting apparatus for smart cable management
More

Catalog #:

20118-758
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Front Panel
  • Type: 19" Front Panel
  • Accessory Type: Front panel
  • Mounting: Screw-on Front
  • EMC Shielding: No
  • Material: Steel
  • Front Finish: Painted
  • Rear Finish: Painted
  • Color Code: RAL 7021
  • Rack Height: 1 U
  • Height: 42.6 mm
  • Rack Width: 95 HP
  • Width: 483 mm
  • Depth: 1.5 mm
  • Package Quantity: 2

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

19 assembly kit M6
"19"" Assembly Kit M6, Screw, Washer, Nut; 50 pieces"
Catalog #: 21101-809
19 assembly kit M6
"19"" Assembly Kit M6, Screw, Washer, Nut; 100 pieces"
Catalog #: 21101-810

ADDITIONAL PRODUCT DETAILS

Cable ducting apparatus for smart cable management.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 19" front panel with integrated cable ducting, 78 mm deep, St, 1.5 mm, RAL 7021 2

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.