Skip to main content

Please Select Your Country/Language Preferences

High End Protection

ENSURE DATA AVAILABILITY EVEN UNDER HARSH CONDITIONS

In today's data demanding world IT assets have to be installed and protected also in harsh environments. nVent helps to protect your equipment offering the broadest portfolio of indoor and outdoor cabinets in different form factors as well as a broad range of EMC, IP/NEMA as well as NEBS/Seismic rated cabinets. By combining the right cabinet with the right thermal management solution we help you to ensure the highest availability at minimal operational costs.

High-End Protection Requires High-End Solutions

nVent SCHROFF offers a comprehensive range of IT infrastructure products: racks, cabinets, aisle containment, rack and in-row cooling, cable, and power management products. Our product platforms are based on standard designs – tailored to meet your specific high-end requirements.

EMC Racks

  • Shielding 50 dB at 1 GHz, (tested to IEC 61587‐3)
  • Fan top cover with 3 fans (up to 6 fans can be mounted)
  • Type of protection IP 20
  • Static load‐carrying capacity of 800 kg
  • Doors with 4‐point locking and screw‐fixed side panels
  • Perforated base plate with cable ducting

IP Racks

  • Type of protection IP 55
  • Doors with 4‐point locking and screw‐fixed side panels
  • Static load‐carrying capacity of 1600 kg
  • Cable entry to front or rear or via base

Seismic Racks

  • MIL 901D
  • Shock, vibration, and seismic resistance up to NEBS GR-63-CORE Bellcore zone 4
  • Cooling options from fans to 40kW air-to-water chillers
  • Radio-frequency (RFI / EMI) shielding of 60 dB at 1 GHz, 40 dB at 3 GHz, 30dB at 18GHz (tested to IEC 61587-3 and EN 61000-5-7)

Outdoor Cabinets

  • Aluminum cabinets with steel exteriors
  • Certified for Railways & Telecom
  • Innovative thermal management
  • IP55, anti-vandalism (RC2), fireproof, shock, and vibration tested
  • Earthquake and hurricane resistant

Wall Mount Cabinets

  • Highly cost-effective
  • Protected against tampering and accidental unplugging
  • Solves space limitations
  • Multiple Cooling options
  • Ideal for communications cabling, network gear, and related equipment

Guardian Management Gateway

  • Compact design, fits anywhere in a rack
  • Web browser GUI for setup, monitoring, and maintenance
  • Three management ports to connect external sensors and Modbus devices
  • Up to 16 sensors per management port with a total cable length of up to 40 m
  • Auto orientation LCD touch display
  • Supports industry-standard network protocols (HTTPS, SNMP, SMTP, BACnet, Modbus/TCP, and HPI)

Design Tools & Services

Test Reports

We test our products under extreme environmental influences, such as high-temperature differences or vibrations.

RackPower Configurator

Online tool with pre-selected configurations.

Helpful Resources

Varistar EMC Cabinet - Catalog

Varistar Electronic Cabinet - Catalog

Varistar Seismic Cabinet - Catalog

Outdoor Modular Cabinet - Sell Sheet

Wall Mount Enclosures - Catalog

Guardian Management Gateway - Sell Sheet

Contact & Distribution

Contact Us

Unsure where to start?

For all your design, product, or service needs, reach out to one of our experts today.

Where To Buy

Use our worldwide sales office locator to quickly find a nVent office near you.