Skip to main content

Please Select Your Country/Language Preferences

"MultipacPRO 19"" Chassis, Aluminum, for Eurocards Assembly, 2 U, 280 mm"

  • Aluminum construction
  • Detachable front and rear panel for easy machining
  • IP 20, in accordance with IEC 60529
  • Supplied as space-saving flat-pack
  • Modifications such as cutouts, different finishes or dimensions availalble
  • Internal and external dimensions in accordance with: IEC 60297-3-100, -105
  • EMC shielding: Approx. 20dB(A) at 2 GHz without shielding material. >40dB(A) at 1 GHz with addition of stainless steel gasket between front panel and case body
  • Cover and base plate drilled with holes for horizontal mounting of euroboards
More

Catalog #:

20860-645
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Subrack/Chassis
  • Product Family: MultipacPRO
  • Type: Solid
  • Rack Height: 2 U
  • Depth: 280 mm
  • Usable Width: 403 mm
  • EMC Shielding: No (Retrofittable)
  • Mounting: Rack
  • Complies With: IEC 60297-3-100; IEC 60297-3-101

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

front handle
MultipacPRO Front Handle, One-Piece, Width 10 mm, 2 U
Catalog #: 20860-257

Recommended products

multipacpro 19
MultipacPRO EMC Shielding Kit, Aluminium Version
Catalog #: 20860-130
euroboard mounting kit
MultipacPRO, Euroboard Mounting Kit for EN 60603 Connector, 2 U
Catalog #: 20860-117
euroboard mounting kit
Euroboard Mounting Kit for insulated backplane Mounting, 2 U
Catalog #: 20860-118
Guide Rail Type Accessorie
Guide Rail Accessory Type, PC, 160 mm, 2 mm Groove Width, Red, 10 Pieces
Catalog #: 24568-363
Guide Rail Type Accessorie
Guide Rail Accessory Type, PC, 220 mm, 2 mm Groove Width, Red, 10 Pieces
Catalog #: 24568-364
pcb retainer c
PCB Retainer C
Catalog #: 24560-377
printed circuit board handle
Printed Circuit Board Handle C
Catalog #: 24560-378

ADDITIONAL PRODUCT DETAILS

This 19" chassis is a form of subrack which accepts horizontal board mounting or the mounting of non-standard components like transformers or other heavy load accessories typically mounted on a chassis plate. This version are prepared for horizonatl PCB board assembly.

Please order front handles separately.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Front panel, Al extrusion, 3 mm; visible surface: clear anodized; surface finish: clear passivated 1
2 Rear panel, Al, 2 mm, surface finish: clear passivated 1
3 Base plate, Al, 1 mm; with drilled holes for horizontal mounting of euroboards 1
4 Cover plate, Al, 1 mm; with drilled holes for horizontal mounting of euroboards 1
5 Side panel, Al extrusion, raw; with grooves for threaded insert (2 × 7 mm) 2
6 Assembly kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.