Filter By
Filter By
Products | 9 results
Front Panel, U-profile, Refrofit Shielding, 3 U, 16 HP
- Product Type: Front Panel
- Type: Front Panel without Handle
- Mounting: Screw-on Front
- EMC Shielding: No (Retrofittable)
- EMC Gasket Type: Textile
- Material: Aluminum
- Front Finish: Anodized
- Rear Finish: Conductive
- Treated Edges: No
- Rack Height: 3 U
- Height: 128.4 mm
- Rack Width: 16 HP
- Width: 80.9 mm
- Complies With: IEC 60297-3-101; IEEE 1101.1/10
- Package Quantity: 5
Catalog #:
20848-015
Front Panel, U-profile, Refrofit Shielding, 6 U, 16 HP
- Product Type: Front Panel
- Type: Front Panel without Handle
- Mounting: Screw-on Front
- EMC Shielding: No (Retrofittable)
- EMC Gasket Type: Textile
- Material: Aluminum
- Front Finish: Anodized
- Rear Finish: Conductive
- Treated Edges: No
- Rack Height: 6 U
- Height: 261.8 mm
- Rack Width: 16 HP
- Width: 80.9 mm
- Complies With: IEC 60297-3-101; IEEE 1101.1/10
- Package Quantity: 5
Catalog #:
20848-108
Front Panel, Refrofit Shielding, 3 U, 16 HP
- Product Type: Front Panel
- Type: Front Panel without Handle
- Mounting: Screw-on Front
- EMC Shielding: No (Retrofittable)
- EMC Gasket Type: Stainless Steel
- Material: Aluminum
- Front Finish: Anodized
- Rear Finish: Conductive
- Treated Edges: No
- Rack Height: 3 U
- Height: 128.4 mm
- Rack Width: 16 HP
- Width: 80.9 mm
- Complies With: IEC 60297-3-101; IEEE 1101.1/10
Catalog #:
20846-424
Front Panel, Refrofit Shielding, 6 U, 16 HP
- Product Type: Front Panel
- Type: Front Panel without Handle
- Mounting: Screw-on Front
- EMC Shielding: No (Retrofittable)
- EMC Gasket Type: Stainless Steel
- Material: Aluminum
- Front Finish: Anodized
- Rear Finish: Conductive
- Treated Edges: No
- Rack Height: 6 U
- Height: 261.8 mm
- Rack Width: 16 HP
- Width: 80.9 mm
- Complies With: IEC 60297-3-101; IEEE 1101.1/10
- Package Quantity: 5
Catalog #:
20846-456
Front Panel, Front anodized, Rear Conductive, Unshielded, 3 U, 16 HP
- Product Type: Front Panel
- Type: Front Panel without Handle
- Handle Type: None
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Aluminum
- Front Finish: Anodized
- Rear Finish: Conductive
- Treated Edges: No
- Rack Height: 3 U
- Height: 128.4 mm
- Rack Width: 16 HP
- Width: 80.9 mm
- Complies With: IEC 60297-3-101; IEEE 1101.1/10
Catalog #:
30838-055
Front Panel, Front anodized, Rear Conductive, Unshielded, 6 U, 16 HP
- Product Type: Front Panel
- Type: Front Panel without Handle
- Handle Type: None
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Aluminum
- Front Finish: Anodized
- Rear Finish: Conductive
- Treated Edges: No
- Rack Height: 6 U
- Height: 261.8 mm
- Rack Width: 16 HP
- Width: 80.9 mm
- Complies With: IEC 60297-3-101; IEEE 1101.1/10
- Package Quantity: 5
Catalog #:
30838-136
Front Panel, anodized, Unshielded, Screw Assembly 6 U, 16 HP
- Product Type: Front Panel
- Type: Front Panel without Handle
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Aluminum
- Front Finish: Anodized
- Rear Finish: Anodized
- Treated Edges: Yes
- Rack Height: 6 U
- Height: 261.8 mm
- Rack Width: 16 HP
- Width: 80.9 mm
- Complies With: IEC 60297-3-101; IEEE 1101.1/10
- Package Quantity: 5
Catalog #:
30807-780
Front Panel, anodized with untreated edges, Unshielded, 3 U, 16 HP
- Product Type: Front Panel
- Type: Front Panel without Handle
- Handle Type: None
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Aluminum
- Front Finish: Anodized
- Rear Finish: Anodized
- Treated Edges: No
- Rack Height: 3 U
- Height: 128.4 mm
- Rack Width: 16 HP
- Width: 80.9 mm
- Complies With: IEC 60297-3-101; IEEE 1101.1/10
Catalog #:
30818-284
Front Panel, anodized with untreated edges, Unshielded, 6 U, 16 HP
- Product Type: Front Panel
- Type: Front Panel without Handle
- Handle Type: None
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Aluminum
- Front Finish: Anodized
- Rear Finish: Anodized
- Treated Edges: No
- Rack Height: 6 U
- Height: 261.8 mm
- Rack Width: 16 HP
- Width: 80.9 mm
- Complies With: IEC 60297-3-101; IEEE 1101.1/10
- Package Quantity: 5
Catalog #:
30818-530