Epcase Top Mounted Fan, 230 V With grille
- For assembly in cable ducting openings (top/bottom)
- Connect up to 3 fans via separate connecting cable
- Assembly of fan by clipping in protective grilles
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Fan
- Product Family: Epcase
- Voltage AC: 230 V
- Frequency: 50 Hz; 60 Hz
- Airflow @ 50 Hz: 162 m³/h
- Airflow @ 60 Hz: 192 m³/h
- Noise Level @ 50 Hz: 37 dB(A)
- Power @ 50 Hz: 15 W
- Power @ 60 Hz: 14 W
- Max Static Pressure @ 50 Hz: 73 Pa
- Max Static Pressure @ 60 Hz: 88 Pa
- Ambient Temperature: 70 °C
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Epcase Top Mounted Fan for active cooling with up to 3 fans accomodated.
Please order connecting cable separately.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | 230 VAC fan, dimensions 38 x 119 x 119 mm | 1 | |
2 | Protective grille, plastic, black | 2 |
RESOURCES
Approval Agency Certificate
Catalog
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.