Skip to main content

Please Select Your Country/Language Preferences

LED Light Accessories, Input Cable for DC

  • Extension cable for LED light mounting into cabinet
More

Catalog #:

60118-547
Your price:
--
List price(RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Cable
  • Type: Connection Cable
  • Length: 2000 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock Price
There is no information available.

ADDITIONAL PRODUCT DETAILS

The extension connector/cable assembly is used to connect adjacent LED lights (daisy chain). Up to 10 LED lights can be ganged or connected in series. Connector is 16 AWG copper wire 1000 mm long.

CERTIFICATIONS

  • EAC
  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Input cable for DC, length 2.0 m / 78.7 inch 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.