Skip to main content

Please Select Your Country/Language Preferences

41 Wedge-Lok

  • Flexible mounting options
  • Weight 0.93 g/cm (0.083 oz/in)
  • Available with gold chem film, clear chem film, black anodized, hard black anodized, or electroless nickel plating
  • Screw actuated
  • DSCC 84103
  • Max expansion 5.71 mm (0.225 in)
  • Profile 6.10 mm (0.240 in) x 4.57 mm (0.180 in)
  • 3 segment, non-shafted design
  • Length 50.8 mm (2.0 in) to 304.8 mm (12.0 in), 12.7 mm (0.5 in) increments
  • For cold wall applications
  • Average clamp force (5", black anodized) = 246 lbs
More

Catalog #:

41-4-LF
Your price:
--
List price(RRP):
Distributor availability

WEDGE-LOK/ CARD-LOK CONFIGURATOR

Configure your Wedge-Lok/ Card-Lok using the pull-down menus below. After each selection, the catalog number will automatically update.

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock Price
There is no information available.

ADDITIONAL PRODUCT DETAILS

The Series 41 features a lightweight, narrow profile design ideal for densely populated enclosures.

From time to time, nVent may modify its product specifications to be in conformity with applicable industry, military or other relevant standards. Unless otherwise mutually agreed in writing, cancelled or superseded military specifications may be certified to the latest or superseding specifications. Products manufactured in conformity with such specifications will be deemed fully compliant whether or not you have been notified of such modifications, even if different from the original specification or those referenced by the customer.