Skip to main content

Please Select Your Country/Language Preferences

Frame Type Plug-In Unit Extruded Side Panel, 6 U, D = 167 mm, Right

  • Integrated lateral groove to accept a PCB
  • Side Panel for constructing a plug-in unit consists of an Al extrusion
More

Catalog #:

34812-601
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Side Panel
  • Type: Side Panel
  • Rack Height: 6 U
  • Length: 160 mm
  • PCB Length metric: 167 mm
  • Material: Aluminium Extrusion
  • Package Quantity: 10
  • Height: 244.2 mm
  • Width: 13.3 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Recommended products

extruded side panels
Frame Type Plug-In Unit Extruded Side Panel, With Cooling Fins, Right, 6 U, D = 167 mm
Catalog #: 34812-701
corner profile
Frame Type Plug-In Unit Side Panel Corner Profile, PCB Depth 160 mm
Catalog #: 34812-102
extruded side panels
Frame Type Plug-In Unit Extruded Side Panel, 6 U, D = 227 mm, Right
Catalog #: 34813-601

ADDITIONAL PRODUCT DETAILS

Side Panel for frame type plug-in unit.

Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Side panel, Al extrusion, colourless passivated, with groove for one PCB 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.