Skip to main content

Please Select Your Country/Language Preferences

Frame Type Plug-In Unit Cover Plate, Without Perforation, 10 HP, 167 mm

  • Cover plate is inserted top and bottom between the side Panels
  • PCB only possible in slot 1
More

Catalog #:

34812-410
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Cover
  • Type: screw-fixed
  • Works With: Cassettes
  • Height: 1 mm
  • Rack Width: 10 HP
  • Width: 25.4 mm
  • Depth: 167 mm
  • Length: 160 mm
  • Material: Steel
  • Package Quantity: 10
  • Finish: Zinc Plated

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

rear panel fastener
Frame Type Plug-In Unit Rear Panel Fastener, 5 Pairs
Catalog #: 24812-401

Recommended products

cover plate
Frame Type Plug-In Unit Cover Plate, With Perforation, 10 HP, 167 mm
Catalog #: 34812-960
cover plate
Frame Type Plug-In Unit Cover Plate, With Perforation for Guide Rails, 10 HP, PCB 167 mm
Catalog #: 34812-910
Solid Top Cover.png
Frame Type Plug-In Unit Cover Plate, Without Perforation, 10 HP, 227 mm
Catalog #: 34813-410

ADDITIONAL PRODUCT DETAILS

Cover plate for frame-type plug-in units, plain.

Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Cover plate, St, 1.0 mm, zinc-plated 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.