Novastar Cabinet Frame, Universal Heavy-Duty, 47 U 553W 1000D
- Novastar Frame, Universal Heavy-Duty
- Aluminium profile, RAL 7021, including grounding
- Static load-carrying capacity 400 kg
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Cabinet/Rack Frame
- Product Family: Novastar
- Type: Universal
- Material: Aluminum
- Frame Material: Aluminum
- Color: Black Grey
- Color Code: RAL 7021
- Rack Height: 47 U
- Height: 2145 mm
- Width: 553 mm
- Depth: 1000 mm
- Static Load: 400 kg
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Asthetic aluminum extruded frame with 400 kg static load capacity. 19" upright built into the frame.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Frame, at bottom and top, Al extrusion; screwed down with uprights | 2 | |
2 | Al extrusion, upright front universal, rear with 19" perforation | 4 | |
3 | Earthing kit | 1 |
RESOURCES
Approval Agency Certificate
Catalog
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.