Skip to main content

Please Select Your Country/Language Preferences

Novastar Base Plate, Multi Pieces, Open at Rear, 553W 800D

  • Base is open at rear for cable ducting; opening can be closed with a plain or perforated cover, filter plate or brush strip
  • Rear opening, width 440 mm, depth 70 mm
More

Catalog #:

27230-190
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Cabinet/Rack Base
  • Product Family: Novastar
  • Type: Base Plate
  • Color: Black Grey
  • Color Code: RAL 7021
  • Width: 553 mm
  • Depth: 800 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

base plate cover
Novastar Brush Strip for Base Plate, Multi Pieces
Catalog #: 27230-079
base plate cover for open rear
Novastar Base Plate, Multi Pieces, Rear Cover, Plain
Catalog #: 27230-114
Novastar base plate cover for open rear
Novastar Base Plate, Multi Pieces, Rear Cover, Perforated
Catalog #: 27230-254
Novastar base plate cover for open rear
Novastar Base Plate, Multi Pieces, Rear Cover, Filter Plate
Catalog #: 27230-255

ADDITIONAL PRODUCT DETAILS

Base plate is a plain steel blanking plate fitted to the cabinet base. Restricts air-flow into the cabinet from floor cavity and can be opened for cable ducting.

Please order cover plate or brush strip separately.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Base plate, St, 1.5 mm, RAL 7021; cable through‐ducting opening, width 440 mm, depth 70 mm 1
2 Assembly kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.