PropacPRO Complete Desktop Case, Unshielded, 6 U, 84 HP, 446 mm
- Desktop case, pre-configured in accordance with IEC 60297-3-101 for 19" components
- Unshielded
- Ventilation slots in base plate
- Rear panel perforated
- Conforms with DIN EN 62368-1
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Case
- Product Family: PropacPRO
- Type: Case for 19" Components
- Rack Height: 6 U
- Height: 289 mm
- Usable Height: 245.7 mm
- Rack Width: 84 HP
- Width: 470.3 mm
- Usable Width: 432 mm
- Depth: 446 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP20
- Front Frame Construction: Single Piece
- Cooling Option: No
- Complies With: IEC 60297-3-101
- Package Quantity: 1
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
The nVent SCHROFF PropacPRO case provides electronics protection for 19" assemblies such as plug-in units and euroboards. The aluminum die cast frames and profile sidepanels guarantee a robust solution. In addition an extensive accessory range is available.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Frame, Al die-cast, powder-coated, RAL 7016 | 1 | |
2 | Side panel, Al extrusion, powder-coated, RAL 9006 | 4 | |
3 | Cover plate, Al, 1 mm, internal surface conductive, visible surface powder-coated, RAL 9006, with GND/earthing tag | 1 | |
4 | Base plate, Al, 1 mm, internal surface conductive, visible surface powder-coated, RAL 9006, with GND/earthing tag, base plate with 4 rows of ventilation slots | 1 | |
5 | End piece for rear, ABS, RAL 7016, UL 94 V-0; can be used as a foot for use in vertical position | 2 | |
6 | Adaptor bracket | 2 | |
7 | Cover trim for side panel, Al extrusion, powder-coated, RAL 9006 | 2 | |
8 | Case foot with anti-slip protection, PC, black, UL 94 V-0 (20603-002) | 4 | |
9 | Lateral trim, Al extrusion, visible surface painted, RAL 7016 with EMC sealing (textile) | 2 | |
10 | Horizontal rail, Al extrusion, with threaded insert, St, M2.5 | 2 | |
11 | Rear horizontal rail, Al extrusion, with threaded insert, St, M2.5 and insulation strips, PBT, UL 94 V-0 (for indirect backplane mounting) | 2 | |
12 | Centre horizontal rail, Al extrusion, anodised, conductive surfaces, with two threaded inserts, St, M2.5 and two insulation strips, PBT, UL 94 V-0 | 1 | |
13 | Rear panel with perforation, Al, anodised, 2.5 mm | 1 | |
14 | Support member for rear panel, Zn die-cast | 4 | |
15 | Guide rail for 160 mm board length, PBT, UL 94 V-0, 20 pieces | 20 | |
16 | GND/earthing kit | 1 | |
17 | Assembly kit | 1 |
RESOURCES
Approval Agency Certificate
Catalog
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.