Skip to main content

Please Select Your Country/Language Preferences

EuropacPRO Cover Plate Locking Kit

  • Additional securing of the rugged cover plate
  • Can be combined with horizontal Type R and H
More

Catalog #:

24566-007
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Hardware Kit
  • Works With: Subracks
  • Torque: 0.6 N·m

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

torx screwdriver
Screwdriver, Torx, T 10 Torx, for M3 mm Screw
Catalog #: 64560-230

Recommended products

cover plate
EuropacPRO Cover Plate for Bolting to Rugged Side Panel, 84 HP, 175 mm
Catalog #: 24568-004
cover plate
EuropacPRO Cover Plate for Bolting to Rugged Side Panel, 84 HP, 235 mm
Catalog #: 24568-008
cover plate
EuropacPRO Cover Plate for Bolting to Rugged Side Panel, 84 HP, 295 mm
Catalog #: 24568-012
cover plate
EuropacPRO Cover Plate for Bolting to Rugged Side Panel, 84 HP, 295 mm, Board depth 180 mm
Catalog #: 24568-016
cover plate
EuropacPRO Cover Plate for Bolting to Rugged Side Panel, 84 HP, 355 mm
Catalog #: 24568-020
cover plate
EuropacPRO Cover Plate for Bolting to Rugged Side Panel, 84 HP, 275 mm
Catalog #: 24568-032
cover plate
EuropacPRO Cover Plate for Bolting to Rugged Side Panel, 84 HP, 277.75 mm
Catalog #: 24568-036

ADDITIONAL PRODUCT DETAILS

Additional securing of the rugged cover plate to protect against shock and vibration. The Kit will be screwed onto the top / bottom cover. A movable bolt engages under the horizontal rails and thus provides additional fixing.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Locking Coverplate, zinc die-cast, nickel plated 4
2 Countersunk screw, steel, zinc plated, M2.5 x 6, pentaform 8

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.