EuropacPRO 19" Subrack Kit for Backplane, Heavy, Retrofit Shielding, 3 U, 295 mm
- Horizontal rail type "Heavy"
- Shock and Vibration resistance up to 5 g
- IP 20, in accordance with IEC 60529
- Shock and vibration tested to the German "Bahn" standards BN 411002, BN 411003
- Internal and external dimensions in accordance with: IEC 60297-3-100, -101, IEEE 1101.1
- Installed load up to 15 kg
- Version without front handles
- Supplied as space-saving flat-pack
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Subrack/Chassis
- Rack Height: 3 U
- Rack Width: 84 HP
- Depth: 295 mm
- For Mounting: Backplane
- Board Depth: 160 mm; 220 mm; 280 mm / 160 mm; 220 mm; 280 mm / 160 mm; 220 mm; 280 mm
- EMC Shielding: No
- EMC Gasket Type: Textile
- Static Load: 15 kg
- Shock and Vibration Tolerance: 5 g (force)
- Handle Included: No
- Mounting: Rack
- Complies With: IEC 60297-3-103
- Package Quantity: 1
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Rear horizontal rail for backplane mounting with insulation strip
Individual configuration: broad range of variants in height, width and depth; guide rails for a wide variety of applications; interior options; accessories and mounting material.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Side panel type H, Al, 2 mm, passivated, with 19" support bracket (tox-cold welded) for EMC sealing (textile gasket) | 2 | |
2a | Front horizontal rail (H‐KD) | 2 | |
2b | Rear horizontal rail (H-ST) | 2 | |
3 | Threaded inserts, front and rear (pre-fitted) | 4 | |
4 | Insulation strip (pre-fitted) | 2 | |
5 | Fixing materials kit, user manual | 1 |
RESOURCES
Approval Agency Certificate
Catalog
Installation Manual / Instruction Sheet
Test Report
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.