Skip to main content

Please Select Your Country/Language Preferences

EuropacPRO 19" Subrack Kit for DIN Connector, Wall Mount, Unshielded, 3 U, 205 mm

  • Subrack with side panel type L ("light")
  • Internal and external dimensions in accordance with the IEC 60297-3-101 and IEEE 1101.1 standards
  • Supplied as space-saving flat-pack
  • Modifications such as cutouts, different finishes or dimensions available
  • IP 20, in accordance with IEC 60529
  • For connector mounting (DIN 41612, EN 60602-3)
  • Horizontal rails type "light"
  • Aluminum construction
More

Catalog #:

24563-109
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Subrack/Chassis
  • Rack Height: 3 U
  • Rack Width: 28 HP
  • Depth: 205 mm
  • For Mounting: DIN Connector
  • Board Depth: 160 mm
  • EMC Shielding: No
  • Static Load: 2.5 kg
  • Handle Included: No
  • Mounting: Wall
  • Complies With: IEC 60297-3-103
  • Package Quantity: 1

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

front panel
Front Panel, Unshielded, 3 U, 28 HP, 2.5 mm, Al, Front Anodized, Rear Conductive
Catalog #: 30838-067

Recommended products

Guide rail Type Standard 160mm
Guide Rail Standard Type, PC, 160 mm, 2 mm Groove Width, Red
Catalog #: 64568-001
Guide Rail Type Accessorie
Guide Rail Accessory Type, PC, 160 mm, 2 mm Groove Width, Red
Catalog #: 64568-005
Cage-Nut_M6_21100-003+004.png image
Cage Nut Kit, M6, 100 pcs
Catalog #: 21100-004
21100-022_M6x16.png image
Panhead Screw, Pozidrive, M6x16, St, Zinc-Plated, 100 Pieces
Catalog #: 21100-022

ADDITIONAL PRODUCT DETAILS

Subrack for assembly to a wall or cabinet panel for Din connector mounting without rear hood.

EMC version on request.

Individual configuration: broad range of variants in height, width and depth; guide rails for a wide variety of applications; interior options; accessories and mounting material.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Side panel, 3 U, Al, 2 mm with integrated wall-mounting bracket 2
2a Front horizontal rail (L‐KD) 2
2b Horizontal rail rear (L-MZ) 2
3 Rear angle 2
4 Threaded insert, St, zinc-plated 2
5 Cover plate for inserted in the groove of the horizontal rails 2
7 Fixing materials kit, user manual 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.