Skip to main content

Please Select Your Country/Language Preferences

EuropacPRO EMC Shielding Kit Front/Rear Panel to Horizontal Rail , 63 HP, 10 Pieces

  • The EMC contact strip is clipped onto the horizontal rail and forms a conductive link to front or rear panel
More

Catalog #:

24560-233
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Shielding Kit
  • Product Family: EuropacPRO
  • Rack Width: 63 HP
  • Material: Stainless Steel
  • Package Quantity: 10
  • Length: 304.5 mm
  • Width: 304.8 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Recommended products

N01063-GasketEuropacPROSubrack-EN_24560-235
EuropacPRO EMC Shielding Kit Front/Rear Panel to Horizontal Rail , 42 HP, 10 Pieces
Catalog #: 24560-231
N01063-GasketEuropacPROSubrack-EN_24560-235
EuropacPRO EMC Shielding Kit Front/Rear Panel to Horizontal Rail , 84 HP, 10 Pieces
Catalog #: 24560-235

ADDITIONAL PRODUCT DETAILS

The contact strip clips onto the horizontal rail and makes the contact to front or rear panel.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 EMC sealing, St, stainless 10

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.