Skip to main content

Please Select Your Country/Language Preferences

CPCI Backplane, System Slot Right, 3 U, 2 Slot, 32-Bit, 3.3 V VI/O

  • In accordance with: PICMG 2.0 R3.0 CompactPCI Core specification, PICMG 2.1 R2.0 Hot Swap specification, PICMG 2.9 R1.0 System Management Bus specification, PICMG 2.10 R1.0 Keying specification
  • Digital GND can be connected to/isolated from chassis GND by means of screws
  • V(I/O) adjustable to +3.3 V or +5 V
  • Infeed of supply voltages via powerbugs (ring tag M4), FASTONs
  • Outer layers act as GND surfaces
  • Utility plug for status signals (SMCQ)
  • Multiple backplanes can be placed together without loss of slots
  • Outstanding high-frequency noise suppression and very high MTBF values due to ceramic capacitors
  • Intelligent platform management bus (IPMB) connector to PICMG 2.9
More

Catalog #:

23006-332
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

To add cut-outs, change color or see more options for 23006-332, click Customize below:

Customize

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Backplane
  • Number of Slots: 2
  • Rack Height: 3 U
  • Backplane Type: CompactPCI, 32-bit
  • System Slot: Right
  • Slot Width: 4 HP
  • Voltage I/O: 3.3 V
  • Connector Type: HM 2.0
  • Power Connector Type: Power Bugs for M4 Cable Lugs
  • Utility Connector Type: SMCQ, 12-pin
  • Width: 39.64 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

CPCI SMBus Cable
Catalog #: 23204-113
Sense Cable CompactPCI
CPCI Utility Cable, Sense, 350 mm
Catalog #: 23204-115
Sense Cable CompactPCI
CPCI Utility Cable, Sense, 600 mm
Catalog #: 23204-116

ADDITIONAL PRODUCT DETAILS

The nVent SCHROFF CompactPCI Backplanes have best in class signal integrity and MTBF values due to SMD components, ceramics capacitors and press fit connectors

CERTIFICATIONS

  • RoHS
  • PICMG

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 CompactPCI backplane with coding tab and V(I/O) bridge, fitted 1
2 Set of screws, M4 x 6, with lock washer; for power connection 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.