Skip to main content

Please Select Your Country/Language Preferences

Comline FTTX 19"/23" Panel/Slide Mount Kit for Comline FTTX, 1200H

  • Comline FTTX 19"/23" Panel/Slide Mount Kit
  • For fitting to depth member (25 mm grid)
  • Load‐carrying capacity 400 kg
  • Slide rails can be fitted
  • For recessed installation of 19"/23" components
More

Catalog #:

22349-033
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Slide Mount
  • Product Family: Comline
  • Material: Steel
  • Finish: Galvanized
  • Rack Height: 23 U
  • Height: 1200 mm
  • Width: 800 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

ADDITIONAL PRODUCT DETAILS

Comline FTTX 19"/23" Panel/Slide Mount Kit with load capacity of 400 kg, ensures easy fitting to depth members.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 19"/23" panel/slide mount, St, galvanised, 2.5 mm 2
2 Assembly kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.