Skip to main content

Please Select Your Country/Language Preferences

Varistar CP Side Panel, Screw-Fixed, RAL 7021, 42 U, 2000H, 1200D

  • Screw fixed, Robust and Single person mountable Side Panel
  • Side panel without grounding kit
More

Catalog #:

21630-045
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Cabinet/Rack Panel
  • Product Family: Varistar CP
  • Type: Side Panel, Screw Fixed
  • Material: Steel
  • Finish: Powder Coated
  • Color: Black Grey
  • Color Code: RAL 7021
  • Rack Height: 42 U
  • Height: 2000 mm
  • Depth: 1200 mm
  • Protection Rating: IP20

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

internal retainer for side panel
Internal Retainer for Side Panel Varistar CP
Catalog #: 24630-025
GND/earthin cable
Varistar CP GND/Earthing Kit
Catalog #: 24630-001
PH34600.jpg
Varistar CP GND/Earthing Braids Kit
Catalog #: 24630-092
Varistar CP GND/Earthing Kit, EN50399 B2CA
Catalog #: 24630-093

ADDITIONAL PRODUCT DETAILS

Screw assembly side panel for Varistar CP cabinet.

Please purchase the grounding kit separately.

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Side panel, St, 1 mm, to bolt on 2

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.