Skip to main content

Please Select Your Country/Language Preferences

Eurorack Side Panel With Side Panel Catches, RAL 7035, 20 U 600D

  • Assembly to frame with 2 side panel catches
  • St, 1 mm
More

Catalog #:

21117-158
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Cabinet/Rack Panel
  • Product Family: Eurorack
  • Type: Side Panel
  • Color: Light Grey
  • Color Code: RAL 7035
  • Rack Height: 20 U
  • Height: 998 mm
  • Depth: 600 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

CompacPRO earthing kit
Eurorack Grounding/Grounding Kit
Catalog #: 21101-539

ADDITIONAL PRODUCT DETAILS

Steel Side Panels for aluminum frame with quick fastner for easy mounting and installation.

Instead of a side panel all doors can be laterally assembled.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Side panel, St, 1 mm, fixing with 2 side panel catches 2
2 Assembly kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.