"19"" Assembly Kit M6, Screw, Washer, Nut; 50 pieces"
- Assembly kits for assembly of 19" components into a cabinet
- For mounting of front panels, distribution fields or other components on the frame, slide mounts or depth members with square cut-outs
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Assembly Kit
- Type: Mounting Kit
- Works With: 19'' cases; 19'' wallmounts; 19" Indoor Cabinets; 19" Outdoor Cabinets
- Thread Size: M6
- Material: Steel
- Finish: Zinc Plated
- Package Quantity: 50
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
For standard grounding use a grounding nut and washer on at least one attachment point.
When 19" assembly kit is used with conductive 19" panel mount, grounding cage nuts are not needed.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Panhead Pozidrive screw, M6 x 16, St, zinc-plated | 50 | |
2 | Plastic cup washer, black (RAL 9005) | 50 | |
3 | Cage nut M6, St, zinc-plated | 50 |
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.