Plug-In Unit Kit With IEL Handle for Rear I/O, Shielded, Black, 3 U, 4 HP
- U-shaped front panel for textile gasket
- Suitable for insertion and extraction forces up to 700 N (per pair)
- Enable the installation of a microswitch
- Enable the installation of coding pegs in accordance with IEC 60297-3-103/ IEEE 1101.10
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Front Panel
- Type: Front Panel with Handle (PIU)
- Handle Type: IEL
- Mounting: Screw-on Rear IO
- EMC Shielding: Yes
- EMC Gasket Type: Textile
- Material: Aluminum
- Front Finish: Anodized
- Rear Finish: Etched
- Treated Edges: No
- Rack Height: 3 U
- Height: 128.4 mm
- Rack Width: 4 HP
- Width: 20 mm
- Complies With: IEC 60297-3-102; IEEE 1101.10; IEC 60297-3-103; IEEE 1101.1/11
- Package Quantity: 1
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Plug-in unit, with IEL inserter/extractor black handle, 3 U, rear I / O assembly. The U-shaped front panel enable shielding with a textile gasket.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Front panel (U profile), AI, front anodized, rear conductive | 1 | |
2 | EMC sealing (textile), core: foam, sleeve: textile cladding, CuNi coated | 1 | |
3 | Handle with integrated alignment pin for perforated strips and guide rails, lever: plastic, PC, black, RAL 9005 Key: Plastic, PC, light grey, RAL 7035 | 1 | |
4 | Board support, die-cast zinc | 1 | |
5 | Raised Pozidrive countersunk screw M2.5 × 8, St, nickel-plated | 1 | |
6 | Sleeve, PA, grey | 1 | |
7 | Pozidrive collar screw, M2.5 × 12.3, St, nickel-plated | 2 | |
8 | Panhead screw with Torx/slot, M2.5 × 6, St, zinc-plated, selflocking | 2 | |
9 | Washer A2.7, DIN 125, St, nickel-plated | 2 | |
10 | Panhead screw with Torx, M2.5 × 7, St, nickel-plated | 1 |
RESOURCES
Approval Agency Certificate
Catalog
Installation Manual / Instruction Sheet
Test Report
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.