Skip to main content

Please Select Your Country/Language Preferences

Air Baffle, Front Panel, Refrofit Shielding, Steel, 3 U, 12 HP, 220 mm

  • Air baffle eliminates air leaks from empty slots
  • Cover is pushed into the guide rail
More

Catalog #:

20848-717
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Air Baffle
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; Inpac
  • Type: With Front Panel
  • Works With: Subracks; Cases
  • Rack Height: 3 U
  • Rack Width: 12 HP
  • Depth: 220 mm
  • EMC Shielding: No (Retrofittable)
  • Material: Aluminum

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Recommended products

24560-270.270.tif image
Assembly Tool for Front Panel Stainless Steel EMC Gasket
Catalog #: 24560-270

ADDITIONAL PRODUCT DETAILS

The air baffle with flat front panel covers an empty slot and eliminates an air leak. The flat front panel accepts a stainless steel EMC gasket.

Air baffle for 280 mm deep and for 80 mm rear I/O boards available on request.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Air flow barrier 1
2 Front panel incl. EMC gasketing 1
3 Assembly kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.