Skip to main content

Please Select Your Country/Language Preferences

Front Panel, Refrofit Shielding, 3 U, 5 HP, 2.5 mm, Al, Anodized, Untreated Edges

  • For stainless steel EMC gasket
  • Al, 2.5 mm, front anodized, conductive
More

Catalog #:

20846-427
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

To add cut-outs, change color or see more options for 20846-427, click Customize below:

Customize

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Accessory Type: Front panel
  • Mounting: Screw-on Front
  • EMC Shielding: No (Retrofittable)
  • EMC Gasket Type: Stainless Steel
  • Material: Aluminum
  • Front Finish: Anodized
  • Rear Finish: Conductive
  • Treated Edges: No
  • Rack Height: 3 U
  • Height: 128.4 mm
  • Depth: 2.5 mm
  • Rack Width: 5 HP
  • Width: 25 mm
  • Complies With: IEC 60297-3-101; IEEE 1101.1/10
  • Package Quantity: 5

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

sleeves
Sleeves for M2.5, Plastic, Grey; 100 pieces
Catalog #: 21100-464
sleeves
Sleeves for M2.5, Brass Nickel Plated; 100 pieces
Catalog #: 21100-660
sleeves
Sleeves for M2.5, Stainless Steel; 100 pieces
Catalog #: 21100-662
21100-591.146.tif image
Sleeves for M2.5, Plastic, Black; 100 pieces
Catalog #: 21100-591
21100-885 886
Sleeves for M2.5, Brass, Black; 100 pieces
Catalog #: 21100-886
SST emc shielding for front panels 19inch bracket/corner profile
Front Panel EMC Stainless Steel Shielding Kit, 3 U; 10 pieces
Catalog #: 21101-705

ADDITIONAL PRODUCT DETAILS

Flat front panel. Shieldable with stainless steel EMC gasket.

Please order fixing material (sleeves, collar screws) separately.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Front panel, Al, 2.5 mm, front anodized, rear conductive, 2 alignment pins pressed-in, stainless steel 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.