Plug-In Unit Kit With Extraction Handle Type 1, Unshielded, Grey, 3 U, 7 HP
- Front panel, flat, unshielded
- Handle with extraction function
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Front Panel
- Type: Front Panel with Handle (PIU)
- Handle Type: Trapezoid, Type 1
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Aluminum
- Front Finish: Anodized
- Rear Finish: Passivated
- Treated Edges: No
- Rack Height: 3 U
- Height: 128.4 mm
- Rack Width: 7 HP
- Width: 35.2 mm
- Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
- Flammability Rating: UL® 94V-0
- Package Quantity: 1
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Plug-in unit, with extraction handle type 1 and flat panel. The grey handle is assembled on the front panel.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Extractor handle, type 1, trapezium shape, PC, light grey (RAL 7035), bottom | 1 | |
2 | Identification plate, Al, 1.5 mm, anodised, cut edges plain | 1 | |
3 | Pivot bush, Ms | 1 | |
4 | Board support, die-cast zinc, bottom | 1 | |
5 | Printed board bracket, Zn die-cast | 1 | |
6 | Front panel for trapeziform extractor handle, front anodised, rear irisdescent green chromated | 1 | |
8 | Sleeve, PA, grey | 2 | |
9 | Collar screw, Pozidrive/slot, St, nickel-plated, M2.5 × 12.3 | 2 | |
11 | Raised countersunk panhead screw, M2.5 × 8 | 1 | |
13 | Washer, A2.7, DIN 125 | 2 | |
14 | Pozidrive flathead screw, St, nickel-plated, M2.5 × 10 | 2 |
RESOURCES
Approval Agency Certificate
Catalog
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.