"PSU 19"" DC/DC Coolpower 100 W, Triple, CPDC 312"
- Wide input voltage range from 20 to 72 VDC
- Galvanic separation between primary and secondary circuits
- High power density
- External ON/OFF
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Power Supply
- Type: 19" DC/DC Converter
- Input Voltage DC: 20 – 72 V
- Power: 98 W
- Number of Output Voltages: 3
- Voltage 1: 5 V
- Current 1: 10 A
- Voltage 2: 12 V
- Current 2: 2 A
- Voltage 3: 12 V
- Current 3: 2 A
- Rack Height: 3 U
- Rack Width: 6 HP
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Pluggable 19" Power Supplies with H15 connector for fanless applications.
For Input voltage 100-360 VDC see AC/DC Switched mode power supply.
Please order front panel separately.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | 19" compatible power supply, height 3 U, width 6 HP, depth 171.93 mm (160 mm deep boards), connector H15 M (fitted), keying/coding peg (fitted) | 1 |
RESOURCES
Approval Agency Certificate
Catalog
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.