Skip to main content

Please Select Your Country/Language Preferences

Outdoor Unibody VENT Cabinet With Single Door, 1330H 25 U, 700W 500D

  • Double-walled, Al
  • Forced heat dissipation via fan assembled in side panel, max. 35 W/K
  • IP 55
  • One-piece inner case with removable outer cladding
More

Catalog #:

11249-012
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

To add cut-outs, change color or see more options for 11249-012, click Customize below:

Customize

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Outdoor Cabinet
  • Product Family: Unibody
  • Rack Height: 25 U
  • Height: 1330 mm
  • Width: 700 mm
  • Depth: 500 mm
  • Wall Type: Double Walled
  • Door Type: Single Door
  • Access: Front
  • Cooling: Fan Ventilation
  • EMC Shielding: No
  • Complies With: IEC 61969-1; IEC 61969-2; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

outdoor unibody vent
Outdoor Cabinet Spare Part Fan for Unibody Vent and Modular VENT, 230 VAC
Catalog #: 21149-185
outdoor unibody vent
Outdoor Cabinet Replacement Filter for Unibody Vent and Modular VENT
Catalog #: 21149-184
unibody wall mounting kit
Outdoor Unibody Wall Mounting Kit
Catalog #: 21249-017

ADDITIONAL PRODUCT DETAILS

Telecom and Railway applications require sophisticated electronics in outdoor setups. nVent SCHROFF Outdoor cabinets shield such electronic components from extreme weather and vandalism, ensuring operational continuity.

Please order wall-mounting assembly kit separately.

Further base/plinth heights on request.

Please order panel/slide mounts separately.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Internal case, Al 1
2 Side panel, Al, RAL 7035 2
3 Front door, Al, RAL 7035, 3-point locking, lever handle with DIN profile half cylinder, door opening angle 135°, door retainer at 120°, door hinged on left hand side 1
4 Rear panel, Al, RAL 7035 1
5 Top cover, Al, RAL 7035 1
6 Plinth with removable covers (front and sides), height 100 mm 1
7 Base plate with cable connection plate, Al 1
8 Depth member for 19" metric panel/slide mounts 4
9 GND/earthing kit, assembled 1
10 Axial fan (side mounted), airflow volume: 360 m3/h, 230 VAC, 50 Hz, noise level less than 53 dB(A), max. pressure: 176 Pa, power consumption: 35 W, mains supply to screw terminal block 1
11 Filter mat 1
12 Thermostat, complete with cable 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.