Skip to main content

Please Select Your Country/Language Preferences

19" Pusher Fan, 2 U, Axial, 24 VDC, Board Depth 220 mm, 515 m³h

  • Contact protection in accordance with DIN EN ISO 13857
  • Integrated air deflector prevents heat buildup in the assemblies mounted below
  • Can be adapted to subracks
  • Optionally with additional rear fan, 2 U, for active cooling of assemblies beneath the pusher fan
More

Catalog #:

10713-529
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Fan Unit
  • Input Voltage DC: 24 V min

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

ac fans
DC Fan, 24 V, 119 x 119 x 38 mm, 184 m³h
Catalog #: 20713-240
19 fan to subrack
Connecting Bracket, EuropacPRO
Catalog #: 21101-954
mains cable
Mains Cable, USA to IEC C13, 2.5 m, Black
Catalog #: 60103-141
replacement filter for 19 fans
Replacement Air Filter Mat for 19" Pusher Fan 2 U, Axial
Catalog #: 60713-501

ADDITIONAL PRODUCT DETAILS

Fan tray with integrated pusher fan.

Please order mains cable separately.

CERTIFICATIONS

  • RoHS
  • EAC
  • CE

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 19" pusher fan 2 U, case, St, 1 mm, finish AI-Zn; front grille 2 U, PPO, UL 94 V‐0; Filter mat, synthetic fibre, filter class EU 2 1
2 Fan 3
3 DC version with connecting cable, cable length 2.5 m 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.