Skip to main content

Please Select Your Country/Language Preferences

EMC Shielding for 19" Subracks and Chassis

Products | 65 results

EuropacPRO EMC Shielding Kit, Cover Plate to Horizontal Rail, Stainless Steel, 36 HP, 10 Pieces

  • Product Type: Shielding Kit
  • Product Family: EuropacPRO
  • Works With: Subracks
  • Rack Width: 36 HP
    • Package Quantity: 10
Catalog #:
24560-247

Front Panel EMC Stainless Steel Shielding Kit, for U-Shaped front panels, 2 U, 10 Pieces

  • Product Type: Shielding Kit
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; PropacPRO; Frame Type Plug-In Unit
  • Works With: Subracks; Cases; Front Panels
  • Rack Height: 2 U
    • Rack Width: 10 HP
Catalog #:
21102-115

Front Panel EMC Stainless Steel Shielding Kit, for U-Shaped front panels, 3 U, 10 Pieces

  • Product Type: Shielding Kit
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; PropacPRO; Frame Type Plug-In Unit
  • Works With: Subracks; Cases; Front Panels
  • Rack Height: 3 U
    • Package Quantity: 10
Catalog #:
21102-105

Front Panel EMC Stainless Steel Shielding Kit, for U-Shaped front panels, 3 U, 100 Pieces

  • Product Type: Shielding Kit
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; PropacPRO; Frame Type Plug-In Unit
  • Works With: Subracks; Cases; Front Panels
  • Rack Height: 3 U
    • Rack Width: 100 HP
Catalog #:
21102-106

Front Panel EMC Stainless Steel Shielding Kit, for U-Shaped front panels, 4 U, 10 Pieces

  • Product Type: Shielding Kit
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; PropacPRO; Frame Type Plug-In Unit
  • Works With: Subracks; Cases; Front Panels
  • Rack Height: 4 U
    • Rack Width: 10 HP
Catalog #:
21102-113

Front Panel EMC Stainless Steel Shielding Kit, for U-Shaped front panels, 5 U, 10 Pieces

  • Product Type: Shielding Kit
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; PropacPRO; Frame Type Plug-In Unit
  • Works With: Subracks; Cases; Front Panels
  • Rack Height: 5 U
    • Rack Width: 10 HP
Catalog #:
21102-117

Front Panel EMC Stainless Steel Shielding Kit, for U-Shaped front panels, 6 U, 10 Pieces

  • Product Type: Shielding Kit
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; PropacPRO; Frame Type Plug-In Unit
  • Works With: Subracks; Cases; Front Panels
  • Rack Height: 6 U
    • Rack Width: 10 HP
Catalog #:
21102-107

Front Panel EMC Stainless Steel Shielding Kit, for U-Shaped front panels, 6 U, 100 Pieces

  • Product Type: Shielding Kit
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; PropacPRO; Frame Type Plug-In Unit
  • Works With: Subracks; Cases; Front Panels
  • Rack Height: 6 U
    • Rack Width: 100 HP
Catalog #:
21102-108

Front Panel EMC Stainless Steel Shielding Kit, for U-Shaped front panels, 9 U, 10 Pieces

  • Product Type: Shielding Kit
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; PropacPRO; Frame Type Plug-In Unit
  • Works With: Subracks; Cases; Front Panels
  • Rack Height: 9 U
    • Rack Width: 10 HP
Catalog #:
21102-109

EuropacPRO EMC Shielding Kit Front/Rear Panel to Horizontal Rail , 84 HP, 10 Pieces

  • Product Type: Shielding Kit
  • Product Family: EuropacPRO
  • Works With: Subracks
  • Rack Width: 84 HP
    • Material: Stainless Steel
    • Package Quantity: 10
    • Length: 416.56 mm
    • Width: 416.3 mm
Catalog #:
24560-235

EuropacPRO EMC Shielding Kit, Cover Plate to Horizontal Rail, Stainless Steel, 84 HP, 10 Pieces

  • Product Type: Shielding Kit
  • Product Family: EuropacPRO
  • Works With: Subracks
  • Rack Width: 84 HP
    • Package Quantity: 10
Catalog #:
24560-245

Front Panel EMC Stainless Steel Shielding Kit, 2 U, 100 Pieces

  • Product Type: Shielding Kit
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; PropacPRO; Frame Type Plug-In Unit
  • Works With: Subracks; Cases; Front Panels
  • Rack Height: 2 U
    • Package Quantity: 100
Catalog #:
21101-776

Front Panel EMC Stainless Steel Shielding Kit, 2 U; 10 pieces

  • Product Type: Shielding Kit
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; PropacPRO; Frame Type Plug-In Unit
  • Works With: Subracks; Cases; Front Panels
  • Rack Height: 2 U
    • Material: Stainless Steel
    • Package Quantity: 10
    • Height: 52 mm
    • Depth: 2.22 mm
    • Width: 4.97 mm
Catalog #:
21101-775

Front Panel EMC Stainless Steel Shielding Kit, 3 U; 10 pieces

  • Product Type: Shielding Kit
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; PropacPRO; Frame Type Plug-In Unit
  • Works With: Subracks; Cases; Front Panels
  • Rack Height: 3 U
    • Material: Stainless Steel
    • Package Quantity: 10
    • Height: 97 mm
    • Depth: 2.22 mm
    • Width: 4.97 mm
Catalog #:
21101-705

Front Panel EMC Stainless Steel Shielding Kit, 3 U; 100 pieces

  • Product Type: Shielding Kit
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; PropacPRO; Frame Type Plug-In Unit
  • Works With: Subracks; Cases; Front Panels
  • Rack Height: 3 U
    • Material: Stainless Steel
    • Package Quantity: 100
    • Height: 97 mm
    • Depth: 2.22 mm
    • Width: 4.97 mm
Catalog #:
21101-706

Front Panel EMC Stainless Steel Shielding Kit, 4 U, 100 Pieces

  • Product Type: Shielding Kit
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; PropacPRO; Frame Type Plug-In Unit
  • Works With: Subracks; Cases; Front Panels
  • Rack Height: 4 U
    • Package Quantity: 100
Catalog #:
21101-714

Front Panel EMC Stainless Steel Shielding Kit, 4 U; 10 pieces

  • Product Type: Shielding Kit
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; PropacPRO; Frame Type Plug-In Unit
  • Works With: Subracks; Cases; Front Panels
  • Rack Height: 4 U
    • Material: Stainless Steel
    • Package Quantity: 10
    • Height: 142 mm
    • Depth: 2.22 mm
    • Width: 4.97 mm
Catalog #:
21101-713

Front Panel EMC Stainless Steel Shielding Kit, 5 U, 10 Pieces

  • Product Type: Shielding Kit
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; PropacPRO; Frame Type Plug-In Unit
  • Works With: Subracks; Cases; Front Panels
  • Rack Height: 5 U
    • Package Quantity: 10
Catalog #:
21101-777

Front Panel EMC Stainless Steel Shielding Kit, 5 U, 100 Pieces

  • Product Type: Shielding Kit
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; PropacPRO; Frame Type Plug-In Unit
  • Works With: Subracks; Cases; Front Panels
  • Rack Height: 5 U
    • Package Quantity: 100
Catalog #:
21101-778

Front Panel EMC Stainless Steel Shielding Kit, 6 U, 100 Pieces

  • Product Type: Shielding Kit
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; PropacPRO; Frame Type Plug-In Unit
  • Works With: Subracks; Cases; Front Panels
  • Rack Height: 6 U
    • Package Quantity: 100
Catalog #:
21101-708

Front Panel EMC Stainless Steel Shielding Kit, 6 U; 10 pieces

  • Product Type: Shielding Kit
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; PropacPRO; Frame Type Plug-In Unit
  • Works With: Subracks; Cases; Front Panels
  • Rack Height: 6 U
    • Material: Stainless Steel
    • Package Quantity: 10
    • Depth: 2.22 mm
    • Width: 4.97 mm
Catalog #:
21101-707

Front Panel EMC Stainless Steel Shielding Kit, 9 U, 100 Pieces

  • Product Type: Shielding Kit
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; PropacPRO; Frame Type Plug-In Unit
  • Works With: Subracks; Cases; Front Panels
  • Rack Height: 9 U
    • Package Quantity: 100
Catalog #:
21101-710

Front Panel EMC Stainless Steel Shielding Kit, 9 U; 10 pieces

  • Product Type: Shielding Kit
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; PropacPRO; Frame Type Plug-In Unit
  • Works With: Subracks; Cases; Front Panels
  • Rack Height: 9 U
    • Material: Stainless Steel
    • Package Quantity: 10
    • Depth: 2.22 mm
    • Width: 4.97 mm
Catalog #:
21101-709

Front Panel EMC Textile Shielding Kit, -40… +70°C, 3 U; 10 pieces

  • Product Type: Shielding Kit
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; PropacPRO; Frame Type Plug-In Unit
  • Works With: Subracks; Cases; Front Panels
  • Rack Height: 3 U
    • Material: TPE
    • Package Quantity: 10
    • Height: 97 mm
    • Depth: 1.62 mm
    • Width: 3.8 mm
Catalog #:
21101-853

Front Panel EMC Textile Shielding Kit, -40… +85°C, 3 U; 10 pieces

  • Product Type: Shielding Kit
  • Product Family: EuropacPRO; PropacPRO; RatiopacPRO AIR; PropacPRO; Frame Type Plug-In Unit
  • Works With: Subracks; Cases; Front Panels
  • Rack Height: 3 U
    • Package Quantity: 10
    • Height: 97 mm
    • Depth: 1.62 mm
Catalog #:
21102-853

Assembly Tool for Front Panel Stainless Steel EMC Gasket

  • Product Type: Gasket Tool
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO
  • Works With: Subracks; Cases
Catalog #:
24560-270

Assembly Tool for Horizontal Rails Stainless Steel EMC Gasket

  • Product Type: Gasket Tool
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO
  • Works With: Subracks; Cases
Catalog #:
24560-271

EMC Shielding Kit, Between Horizontal Rails, Stainless Steel, 20 HP

  • Product Type: Shielding Kit
  • Product Family: EuropacPRO
  • Works With: Subracks
  • Rack Width: 20 HP
    • Package Quantity: 1
    • Length: 107 mm
Catalog #:
24562-520

EMC Shielding Kit, Between Horizontal Rails, Stainless Steel, 28 HP

  • Product Type: Shielding Kit
  • Product Family: EuropacPRO
  • Works With: Subracks
  • Rack Width: 28 HP
    • Package Quantity: 1
    • Length: 147 mm
Catalog #:
24562-528

EMC Shielding Kit, Between Horizontal Rails, Stainless Steel, 40 HP

  • Product Type: Shielding Kit
  • Product Family: EuropacPRO
  • Works With: Subracks
  • Rack Width: 40 HP
    • Package Quantity: 1
    • Length: 208 mm
Catalog #:
24562-540