Filter By
Filter By
Products | 1 results
Outdoor Modular VENT Cabinet With Single Door, Fan, 1530H 29 U, 700W 730D
- Product Type: Outdoor Cabinet
- Product Family: Modular
- Rack Height: 29 U
- Height: 1530 mm
- Width: 700 mm
- Depth: 730 mm
- Wall Type: Double Walled
- Door Type: Single Door
- Access: Front
- Cooling: Fan Ventilation
- EMC Shielding: No (Retrofittable)
- Complies With: IEC 61969-1; IEC 61969-2; IEC 61969-3; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160; ETSI EN 300019-1-4
Catalog #:
10149-334