Skip to main content

Please Select Your Country/Language Preferences

Control and Monitoring for Thermal Management

Products | 20 results

19" Front Panel for Thermostat With Digital Display, 1 U, Anodized

  • Product Type: Thermostat
  • Depth: 59 mm
  • Height: 35 mm
  • Width: 76 mm
Catalog #:
30118-267

19" Front Panel for Thermostat With Digital Display, 1 U, RAL 7035

  • Product Type: Thermostat
  • Depth: 59 mm
  • Height: 35 mm
  • Width: 76 mm
Catalog #:
30118-315

19" Front Panel for Thermostat With Digital Display, 1 U, RAL 7021

  • Product Type: Thermostat
  • Depth: 59 mm
  • Height: 35 mm
  • Width: 76 mm
Catalog #:
30118-360

Connecting Cable for DC Fans or Alarm Output

  • Product Type: Fan Control Module
  • Length: 2000 mm
Catalog #:
60715-007

Connection Cable for Thermostat, Hygrostat

  • Product Type: Thermostat
Catalog #:
62150-201

Connection Cable for Thermostat, Hygrostat, Fan, Heater

  • Product Type: Thermostat
Catalog #:
62150-264

DIN Rail for Thermostat With Integrated Temperature Sensor

  • Product Type: Thermostat
  • Height: 7.3 mm
  • Width: 35 mm
Catalog #:
21120-178

Fan Speed Control Unit With C13 Plug

  • Product Type: Fan Control Module
Catalog #:
60715-005

Fan Speed Control Unit With C13 Plug, IEC Plug

  • Product Type: Fan Control Module
Catalog #:
60715-006

Hygrostat, Relative Air Humidity, Fixed, 65 %, 230 VAC

  • Product Type: Hygrostat
Catalog #:
60715-138

Hygrostat, Relative Air Humidity, Adjustable, 40 ... 90 %, 230 VAC

  • Product Type: Hygrostat
Catalog #:
60715-213

Thermostat Mains Connection, SCHUKO/UTE, 230 VAC

  • Product Type: Power Cord
Catalog #:
20118-719

Thermostat With Digital Display, 230 VAC

  • Product Type: Thermostat
  • Voltage AC: 230 V
Catalog #:
60715-132

Thermostat With Digital Display, 115 VAC

  • Product Type: Thermostat
  • Voltage AC: 115 V
Catalog #:
60715-133

Thermostat With External Temperature Sensor

  • Product Type: Thermostat
Catalog #:
20715-003

Thermostat With Integrated Temperature Sensor for Cooling

  • Product Type: Thermostat
Catalog #:
60715-136

Thermostat With Integrated Temperature Sensor for Heating

  • Product Type: Thermostat
Catalog #:
60715-137

Thermostat With Integrated Temperature Sensor for Heaters or Fan

  • Product Type: Thermostat
Catalog #:
20715-002

Thermostat With Mains Cable, 230 VAC

  • Product Type: Thermostat
  • Voltage AC: 230 V
Catalog #:
20118-750

Varistar LHX 20 AC-Mains Switch-Over

  • Product Type: Power Redundancy Module
  • Depth: 120 mm
  • Height: 333 mm
  • Width: 62 mm
Catalog #:
23207-115