Skip to main content

Please Select Your Country/Language Preferences

Assembly Materials for 19" Subracks and Chassis

Products | 62 results

Countersunk Screw, Torx, M4 x 8, 100 Pieces

  • Product Type: Screw
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; MultipacPRO
  • Type: Countersunk Screw
  • Works With: RatiopacPRO
    • Package Quantity: 100
    • Thread Size: M4
    • Length: 8 mm
    • Material: Steel
    • Finish: Zinc Plated
Catalog #:
24571-373

EuropacPRO Coding Peg SNCF, Diameter 6.0mm

  • Product Type: Coding/Keying Indicator
  • Product Family: EuropacPRO
  • Type: Coding Peg
  • Works With: Subracks
    • Package Quantity: 1
Catalog #:
61500-623

On-Board Rack Joining and Stacking Kit of Several Racks

  • Product Type: Mounting Kit
  • Works With: On-Board Racks
Catalog #:
20170-042

Panhead Screw, Torx, M2.5 x 6, 100 Pieces

  • Product Type: Screw
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; MultipacPRO
  • Type: Panhead Screw
  • Works With: Front Panels; Eurorack; Novastar; Varistar; Varistar CP
    • Package Quantity: 100
    • Thread Size: M2.5
    • Length: 6 mm
    • Material: Steel
    • Finish: Nickel Plated
Catalog #:
24560-178

Panhead Screw, Torx, M4 x 14, 100 Pieces

  • Product Type: Screw
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; MultipacPRO
  • Type: Panhead Screw
  • Works With: Front Panels; Eurorack; Novastar; Varistar; Varistar CP
    • Package Quantity: 100
    • Thread Size: M4
    • Length: 14 mm
    • Material: Steel
    • Finish: Zinc Plated
Catalog #:
24571-371

Panhead Screw, Torx, Steel Zinc Plated, M4 × 6 mm, 100 Pieces

  • Product Type: Screw
  • Product Family: EuropacPRO
  • Type: Panhead Screw
  • Works With: Subracks
    • Package Quantity: 100
    • Thread Size: M4
    • Length: 6 mm
    • Material: Steel
    • Finish: Zinc Plated
Catalog #:
24560-135

Assembly Parts for Rugged Components, Countersunk Screw with Thread-locking Compound, M4 x 18

  • Product Type: Assembly Kit
  • Product Family: EuropacPRO
  • Type: Countersunk Screw
  • Works With: Subracks
    • Thread Size: M4
    • Length: 18 mm
    • Material: Stainless Steel
    • Package Quantity: 100
Catalog #:
24566-100

Assembly Parts for Rugged Components, Panhead Screw with Thread-locking Compound, Torx, M4 x 10

  • Product Type: Assembly Kit
  • Product Family: EuropacPRO
  • Type: Panhead Screw
  • Works With: Subracks
    • Thread Size: M4
    • Length: 10 mm
    • Material: Stainless Steel
    • Package Quantity: 100
Catalog #:
24566-103

Assembly Parts for Rugged Components, Panhead Screw with Thread-locking Compound,Torx, M4 x 14

  • Product Type: Assembly Kit
  • Product Family: EuropacPRO
  • Type: Panhead Screw
  • Works With: Subracks
    • Thread Size: M4
    • Length: 14 mm
    • Material: Stainless Steel
    • Package Quantity: 100
Catalog #:
24566-102

Front Handle, Width 9 mm, Height 98 mm

  • Product Type: Handle
  • Product Family: EuropacPRO; MultipacPRO
  • Works With: Subracks; Chassis; Front Panels
  • Handle Type: Straight
    • Width: 9 mm
    • Material: Aluminum
    • Color: Silver
    • Static Load: 30 kg
    • Package Quantity: 1
Catalog #:
10501-003

Assembly Parts for Rugged Components, Countersunk Screw with Thread-locking Compound, Torx, M4 x 10

  • Product Type: Assembly Kit
  • Product Family: EuropacPRO
  • Type: Countersunk Screw
  • Works With: Subracks
    • Thread Size: M4
    • Length: 10 mm
    • Material: Stainless Steel
    • Package Quantity: 100
Catalog #:
24566-106

Assembly Parts for Rugged Components, Countersunk Screw with Thread-locking Compound, Torx, M4 x 7

  • Product Type: Assembly Kit
  • Product Family: EuropacPRO
  • Type: Countersunk Screw
  • Works With: Subracks
    • Thread Size: M4
    • Length: 7 mm
    • Material: Stainless Steel
    • Package Quantity: 100
Catalog #:
24566-105

Assembly Parts for Rugged Components, Nut, Square, M4

  • Product Type: Assembly Kit
  • Product Family: EuropacPRO
  • Type: Square Nut
  • Works With: Subracks
    • Material: Stainless Steel
    • Package Quantity: 100
Catalog #:
24560-140

Assembly Parts for Rugged Components, Panhead Screw with Thread-locking Compound, Torx, M4 x 8

  • Product Type: Assembly Kit
  • Product Family: EuropacPRO
  • Type: Panhead Screw
  • Works With: Subracks
    • Thread Size: M4
    • Length: 8 mm
    • Material: Stainless Steel
    • Package Quantity: 100
Catalog #:
24566-104

Assembly Parts for Rugged Components, Screw, Countersunk, Torx, with Thread-locking Compound, M4 x 14

  • Product Type: Assembly Kit
  • Product Family: EuropacPRO
  • Type: Countersunk Screw
  • Works With: Subracks
    • Thread Size: M4
    • Length: 14 mm
    • Material: Stainless Steel
    • Package Quantity: 100
Catalog #:
24566-101

C-Profile Adaptor for Subracks Assembled into Cabinets, 175 mm

  • Product Type: Telescopic Slide
  • Product Family: EuropacPRO
  • Works With: Subracks
  • Depth: 175 mm
    • Package Quantity: 2
Catalog #:
24562-453

C-Profile Adaptor for Subracks Assembled into Cabinets, 235 mm

  • Product Type: Telescopic Slide
  • Product Family: EuropacPRO
  • Works With: Subracks
  • Depth: 235 mm
    • Package Quantity: 2
Catalog #:
24562-454

C-Profile Adaptor for Subracks Assembled into Cabinets, 295 mm

  • Product Type: Telescopic Slide
  • Product Family: EuropacPRO
  • Works With: Subracks
  • Depth: 295 mm
    • Package Quantity: 2
Catalog #:
24562-455

C-Profile Adaptor for Subracks Assembled into Cabinets, 355 mm

  • Product Type: Telescopic Slide
  • Product Family: EuropacPRO
  • Works With: Subracks
  • Depth: 355 mm
    • Package Quantity: 2
Catalog #:
24562-456

C-Profile Adaptor for Subracks Assembled into Cabinets, 415 mm

  • Product Type: Telescopic Slide
  • Product Family: EuropacPRO
  • Works With: Subracks
  • Depth: 415 mm
    • Package Quantity: 2
Catalog #:
24562-457

C-Profile Adaptor for Subracks Assembled into Cabinets, 475 mm

  • Product Type: Telescopic Slide
  • Product Family: EuropacPRO
  • Works With: Subracks
  • Depth: 475 mm
    • Package Quantity: 2
Catalog #:
24562-458

Connecting Bracket, EuropacPRO

  • Product Type: Bracket
  • Product Family: EuropacPRO
  • Type: Connecting Bracket
  • Works With: Subracks
    • Rack Height: 1 U
    • Package Quantity: 4
Catalog #:
21101-954

Countersunk Screw, Torx, for Fixing Strips for Partial Width Mounting, M2.5×5 mm

  • Product Type: Screw
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; MultipacPRO
  • Type: Countersunk Screw
  • Works With: Subracks; Cases; Chassis
    • Package Quantity: 100
    • Thread Size: M2.5
    • Length: 5 mm
Catalog #:
24560-146

Etsirack 19" to 21" Adapter Kit, 3 U

  • Product Type: Adapter
  • Product Family: EuropacPRO
  • Type: Etsirack
  • Works With: Subracks
    • Rack Height: 3 U
Catalog #:
20838-084

Etsirack 19" to 21" Adapter Kit, 6 U

  • Product Type: Adapter
  • Product Family: EuropacPRO
  • Type: Etsirack
  • Works With: Subracks
    • Rack Height: 6 U
Catalog #:
20838-086

Euroboard Mounting Kit for insulated backplane Mounting, 1 U

  • Product Type: Mounting Kit
  • Product Family: MultipacPRO
  • Works With: Chassis
  • Rack Height: 1 U
Catalog #:
20860-116

Euroboard Mounting Kit for insulated backplane Mounting, 2 U

  • Product Type: Mounting Kit
  • Product Family: MultipacPRO
  • Works With: Chassis
  • Rack Height: 2 U
Catalog #:
20860-118

EuropacPRO 19" Dual Fixing Materials Kit

  • Product Type: Hardware Kit
  • Product Family: EuropacPRO
  • Works With: Subracks
  • Package Quantity: 1
Catalog #:
24566-109

EuropacPRO Adapter for Rear Fixing, DL3 Standard in a Cabinet, 3 U

  • Product Type: Adapter
  • Product Family: EuropacPRO
  • Works With: Subracks
  • Rack Height: 3 U
    • Package Quantity: 1
Catalog #:
24568-198

EuropacPRO Adapter for Rear Fixing, DL3 Standard in a Cabinet, 6 U

  • Product Type: Adapter
  • Product Family: EuropacPRO
  • Works With: Subracks
  • Rack Height: 6 U
    • Package Quantity: 1
Catalog #:
24568-498