Skip to main content

Please Select Your Country/Language Preferences

19" Subracks and Chassis

Filter By

Filter By

Products | 892 results

EuropacPRO Advanced EMC 45 Top and Bottom Covers, Screwed to Side Panel, Ø 2.3mm, 36 HP, 175 mm

  • Product Type: Cover Plate
  • Product Family: EuropacPRO
  • Type: Perforated
  • Works With: Subracks
    • Rack Width: 36 HP
    • Depth: 175 mm
    • Package Quantity: 1
Catalog #:
24563-555

EuropacPRO Advanced EMC 45 Top and Bottom Covers, Screwed to Side Panel, Ø 2.3mm, 36 HP, 235 mm

  • Product Type: Cover Plate
  • Product Family: EuropacPRO
  • Type: Perforated
  • Works With: Subracks
    • Rack Width: 36 HP
    • Depth: 235 mm
    • Package Quantity: 1
Catalog #:
24563-556

EuropacPRO Advanced EMC 45 Top and Bottom Covers, Screwed to Side Panel, Ø 2.3mm, 42 HP, 175 mm

  • Product Type: Cover Plate
  • Product Family: EuropacPRO
  • Type: Perforated
  • Works With: Subracks
    • Rack Width: 42 HP
    • Depth: 175 mm
    • Package Quantity: 1
Catalog #:
24563-560

EuropacPRO Advanced EMC 45 Top and Bottom Covers, Screwed to Side Panel, Ø 2.3mm, 42 HP, 235 mm

  • Product Type: Cover Plate
  • Product Family: EuropacPRO
  • Type: Perforated
  • Works With: Subracks
    • Rack Width: 42 HP
    • Depth: 235 mm
    • Package Quantity: 1
Catalog #:
24563-561

EuropacPRO Advanced EMC 45 Top and Bottom Covers, Screwed to Side Panel, Ø 2.3mm, 42 HP, 275 mm

  • Product Type: Cover Plate
  • Product Family: EuropacPRO
  • Type: Perforated
  • Works With: Subracks
    • Rack Width: 42 HP
    • Depth: 275 mm
    • Package Quantity: 1
Catalog #:
24563-562

EuropacPRO Advanced EMC 45 Top and Bottom Covers, Screwed to Side Panel, Ø 2.3mm, 42 HP, 277.75 mm

  • Product Type: Cover Plate
  • Product Family: EuropacPRO
  • Type: Perforated
  • Works With: Subracks
    • Rack Width: 42 HP
    • Depth: 277.75 mm
    • Package Quantity: 1
Catalog #:
24563-563

EuropacPRO Advanced EMC 45 Top and Bottom Covers, Screwed to Side Panel, Ø 2.3mm, 42 HP, 295 mm

  • Product Type: Cover Plate
  • Product Family: EuropacPRO
  • Type: Perforated
  • Works With: Subracks
    • Rack Width: 42 HP
    • Depth: 295 mm
    • Package Quantity: 1
Catalog #:
24563-564

EuropacPRO Advanced EMC 45 Top and Bottom Covers, Screwed to Side Panel, Ø 2.3mm, 63 HP, 175 mm

  • Product Type: Cover Plate
  • Product Family: EuropacPRO
  • Type: Perforated
  • Works With: Subracks
    • Rack Width: 63 HP
    • Depth: 175 mm
    • Package Quantity: 1
Catalog #:
24563-660

EuropacPRO Advanced EMC 45 Top and Bottom Covers, Screwed to Side Panel, Ø 2.3mm, 63 HP, 235 mm

  • Product Type: Cover Plate
  • Product Family: EuropacPRO
  • Type: Perforated
  • Works With: Subracks
    • Rack Width: 63 HP
    • Depth: 235 mm
    • Package Quantity: 1
Catalog #:
24563-661

EuropacPRO Advanced EMC 45 Top and Bottom Covers, Screwed to Side Panel, Ø 2.3mm, 63 HP, 275 mm

  • Product Type: Cover Plate
  • Product Family: EuropacPRO
  • Type: Perforated
  • Works With: Subracks
    • Rack Width: 63 HP
    • Depth: 275 mm
    • Package Quantity: 1
Catalog #:
24563-662

EuropacPRO Advanced EMC 45 Top and Bottom Covers, Screwed to Side Panel, Ø 2.3mm, 63 HP, 295 mm

  • Product Type: Cover Plate
  • Product Family: EuropacPRO
  • Type: Perforated
  • Works With: Subracks
    • Rack Width: 63 HP
    • Depth: 295 mm
    • Package Quantity: 1
Catalog #:
24563-663

EuropacPRO Advanced EMC 45 Top and Bottom Covers, Screwed to Side Panel, Ø 2.3mm, 84 HP, 175 mm

  • Product Type: Cover Plate
  • Product Family: EuropacPRO
  • Type: Perforated
  • Works With: Subracks
    • Rack Width: 84 HP
    • Depth: 175 mm
    • Package Quantity: 1
Catalog #:
24563-760

EuropacPRO Advanced EMC 45 Top and Bottom Covers, Screwed to Side Panel, Ø 2.3mm, 84 HP, 235 mm

  • Product Type: Cover Plate
  • Product Family: EuropacPRO
  • Type: Perforated
  • Works With: Subracks
    • Rack Width: 84 HP
    • Depth: 235 mm
    • Package Quantity: 1
Catalog #:
24563-761

EuropacPRO Advanced EMC 45 Top and Bottom Covers, Screwed to Side Panel, Ø 2.3mm, 84 HP, 275 mm

  • Product Type: Cover Plate
  • Product Family: EuropacPRO
  • Type: Perforated
  • Works With: Subracks
    • Rack Width: 84 HP
    • Depth: 275 mm
    • Package Quantity: 1
Catalog #:
24563-762

EuropacPRO Advanced EMC 45 Top and Bottom Covers, Screwed to Side Panel, Ø 2.3mm, 84 HP, 277.75 mm

  • Product Type: Cover Plate
  • Product Family: EuropacPRO
  • Type: Perforated
  • Works With: Subracks
    • Rack Width: 84 HP
    • Depth: 277.75 mm
    • Package Quantity: 1
Catalog #:
24563-763

EuropacPRO Advanced EMC 45 Top and Bottom Covers, Screwed to Side Panel, Ø 2.3mm, 84 HP, 295 mm

  • Product Type: Cover Plate
  • Product Family: EuropacPRO
  • Type: Perforated
  • Works With: Subracks
    • Rack Width: 84 HP
    • Depth: 295 mm
    • Package Quantity: 1
Catalog #:
24563-764

EuropacPRO Advanced EMC 45 Top and Bottom Covers, Screwed to Side Panel, Ø 2.3mm, 84 HP, 355 mm

  • Product Type: Cover Plate
  • Product Family: EuropacPRO
  • Type: Perforated
  • Works With: Subracks
    • Rack Width: 84 HP
    • Depth: 355 mm
    • Package Quantity: 1
Catalog #:
24563-765

EuropacPRO Advanced EMC 45 Top and Bottom Covers, Screwed to Side Panel, Ø 2.3mm, 84 HP, 415 mm

  • Product Type: Cover Plate
  • Product Family: EuropacPRO
  • Type: Perforated
  • Works With: Subracks
    • Rack Width: 84 HP
    • Depth: 415 mm
    • Package Quantity: 1
Catalog #:
24563-766

EuropacPRO Advanced EMC 45 Top and Bottom Covers, Screwed to Side Panel, Ø 2.3mm, 84 HP, 495 mm

  • Product Type: Cover Plate
  • Product Family: EuropacPRO
  • Type: Perforated
  • Works With: Subracks
    • Rack Width: 84 HP
    • Depth: 495 mm
    • Package Quantity: 1
Catalog #:
24563-767

EuropacPRO Advanced EMC 45, 19" Subrack Kit for Backplane, Heavy, Shielded, Front Handle, 3 U, 235 mm, D1 160 mm

  • Product Type: Subrack/Chassis
  • Rack Height: 3 U
  • Rack Width: 84 HP
  • Depth: 235 mm
    • For Mounting: Backplane
    • Board Depth: 160 mm
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Static Load: 15 N
    • Shock and Vibration Tolerance: 5 g (force)
    • Handle Included: Yes
    • Mounting: Rack
    • Complies With: IEC 60297-3-103
    • Package Quantity: 1
Catalog #:
24563-900

EuropacPRO Advanced EMC 45, 19" Subrack Kit for Backplane, Heavy, Shielded, Front Handle, 3 U, 295 mm, D1 160 mm

  • Product Type: Subrack/Chassis
  • Rack Height: 3 U
  • Rack Width: 84 HP
  • Depth: 295 mm
    • For Mounting: Backplane
    • Board Depth: 160 mm
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Static Load: 15 N
    • Shock and Vibration Tolerance: 5 g (force)
    • Handle Included: Yes
    • Mounting: Rack
    • Complies With: IEC 60297-3-103
    • Package Quantity: 1
Catalog #:
24563-901

EuropacPRO Advanced EMC 45, 19" Subrack Kit for Backplane, Heavy, Shielded, Front Handle, 3 U, 355 mm, D1 160 mm

  • Product Type: Subrack/Chassis
  • Rack Height: 3 U
  • Rack Width: 84 HP
  • Depth: 355 mm
    • For Mounting: Backplane
    • Board Depth: 160 mm
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Static Load: 15 N
    • Shock and Vibration Tolerance: 5 g (force)
    • Handle Included: Yes
    • Mounting: Rack
    • Complies With: IEC 60297-3-103
    • Package Quantity: 1
Catalog #:
24563-903

EuropacPRO Advanced EMC 45, 19" Subrack Kit for Backplane, Heavy, Shielded, Front Handle, 6 U, 235 mm, D1 160 mm

  • Product Type: Subrack/Chassis
  • Rack Height: 6 U
  • Rack Width: 84 HP
  • Depth: 235 mm
    • For Mounting: Backplane
    • Board Depth: 160 mm
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Static Load: 15 N
    • Shock and Vibration Tolerance: 5 g (force)
    • Handle Included: Yes
    • Mounting: Rack
    • Complies With: IEC 60297-3-103
    • Package Quantity: 1
Catalog #:
24563-910

EuropacPRO Advanced EMC 45, 19" Subrack Kit for Backplane, Heavy, Shielded, Front Handle, 6 U, 295 mm, D1 160 mm

  • Product Type: Subrack/Chassis
  • Rack Height: 6 U
  • Rack Width: 84 HP
  • Depth: 295 mm
    • For Mounting: Backplane
    • Board Depth: 160 mm
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Static Load: 15 N
    • Shock and Vibration Tolerance: 5 g (force)
    • Handle Included: Yes
    • Mounting: Rack
    • Complies With: IEC 60297-3-103
    • Package Quantity: 1
Catalog #:
24563-911

EuropacPRO Advanced EMC 45, 19" Subrack Kit for Backplane, Heavy, Shielded, Front Handle, 6 U, 355 mm, D1 160 mm

  • Product Type: Subrack/Chassis
  • Rack Height: 6 U
  • Rack Width: 84 HP
  • Depth: 355 mm
    • For Mounting: Backplane
    • Board Depth: 160 mm
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Static Load: 15 N
    • Shock and Vibration Tolerance: 5 g (force)
    • Handle Included: Yes
    • Mounting: Rack
    • Complies With: IEC 60297-3-103
    • Package Quantity: 1
Catalog #:
24563-913

EuropacPRO Advanced EMC 45, 19" Subrack Kit for Backplane, Heavy, Shielded, without Front Handle, 3 U, 235 mm, D1 160 mm

  • Product Type: Subrack/Chassis
  • Rack Height: 3 U
  • Rack Width: 84 HP
  • Depth: 235 mm
    • For Mounting: Backplane
    • Board Depth: 160 mm
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Static Load: 15 N
    • Shock and Vibration Tolerance: 5 g (force)
    • Handle Included: No
    • Mounting: Rack
    • Complies With: IEC 60297-3-103
    • Package Quantity: 1
Catalog #:
24563-950

EuropacPRO Advanced EMC 45, 19" Subrack Kit for Backplane, Heavy, Shielded, without Front Handle, 3 U, 295 mm, D1 160 mm

  • Product Type: Subrack/Chassis
  • Rack Height: 3 U
  • Rack Width: 84 HP
  • Depth: 295 mm
    • For Mounting: Backplane
    • Board Depth: 160 mm
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Static Load: 15 N
    • Shock and Vibration Tolerance: 5 g (force)
    • Handle Included: No
    • Mounting: Rack
    • Complies With: IEC 60297-3-103
    • Package Quantity: 1
Catalog #:
24563-951

EuropacPRO Advanced EMC 45, 19" Subrack Kit for Backplane, Heavy, Shielded, without Front Handle, 3 U, 355 mm, D1 160 mm

  • Product Type: Subrack/Chassis
  • Rack Height: 3 U
  • Rack Width: 84 HP
  • Depth: 355 mm
    • For Mounting: Backplane
    • Board Depth: 160 mm
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Static Load: 15 N
    • Shock and Vibration Tolerance: 5 g (force)
    • Handle Included: Yes
    • Mounting: Rack
    • Complies With: IEC 60297-3-103
    • Package Quantity: 1
Catalog #:
24563-953

EuropacPRO Advanced EMC 45, 19" Subrack Kit for Backplane, Heavy, Shielded, without Front Handle, 6 U, 235 mm, D1 160 mm

  • Product Type: Subrack/Chassis
  • Rack Height: 6 U
  • Rack Width: 84 HP
  • Depth: 235 mm
    • For Mounting: Backplane
    • Board Depth: 160 mm
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Static Load: 15 N
    • Shock and Vibration Tolerance: 5 g (force)
    • Handle Included: No
    • Mounting: Rack
    • Complies With: IEC 60297-3-103
    • Package Quantity: 1
Catalog #:
24563-960

EuropacPRO Advanced EMC 45, 19" Subrack Kit for Backplane, Heavy, Shielded, without Front Handle, 6 U, 295 mm, D1 160 mm

  • Product Type: Subrack/Chassis
  • Rack Height: 6 U
  • Rack Width: 84 HP
  • Depth: 295 mm
    • For Mounting: Backplane
    • Board Depth: 160 mm
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Static Load: 15 N
    • Shock and Vibration Tolerance: 5 g (force)
    • Handle Included: No
    • Mounting: Rack
    • Complies With: IEC 60297-3-103
    • Package Quantity: 1
Catalog #:
24563-961