Filter By
Filter By
Products | 92 results

Eurorack Cabinet With Front and Rear Door, 38 U 1798H 600W 600D, RAL 7021/7035
- Product Type: Cabinet
- Product Family: Eurorack
- Frame Material: Aluminum
- Frame Color: Black Grey
- Frame Color Code: RAL 7021
- Cladding Material: Steel
- Cladding Color: Light Grey
- Cladding Color Code: RAL 7035
- Rack Height: 38 U
- Height: 1798 mm
- Width: 600 mm
- Depth: 600 mm
- Static Load: 400 kgf
- Protection Rating: IP40
- Complies With: IEC 60297-3-100
Catalog #:
10117-533

Eurorack Cabinet With Front and Rear Door, 43 U 2020H 600W 600D, RAL 7021/7035
- Product Type: Cabinet
- Product Family: Eurorack
- Frame Material: Aluminum
- Frame Color: Black Grey
- Frame Color Code: RAL 7021
- Cladding Material: Steel
- Cladding Color: Light Grey
- Cladding Color Code: RAL 7035
- Rack Height: 43 U
- Height: 2020 mm
- Width: 600 mm
- Depth: 600 mm
- Static Load: 400 kgf
- Protection Rating: IP40
- Complies With: IEC 60297-3-100
Catalog #:
10117-534

Eurorack Cabinet With Front and Rear Door, 38 U 1798H 600W 800D, RAL 7021/7035
- Product Type: Cabinet
- Product Family: Eurorack
- Frame Material: Aluminum
- Frame Color: Black Grey
- Frame Color Code: RAL 7021
- Cladding Material: Steel
- Cladding Color: Light Grey
- Cladding Color Code: RAL 7035
- Rack Height: 38 U
- Height: 1798 mm
- Width: 600 mm
- Depth: 800 mm
- Static Load: 400 kgf
- Protection Rating: IP40
- Complies With: IEC 60297-3-100
Catalog #:
10117-535

Eurorack Cabinet With Front and Rear Door, 43 U 2020H 600W 800D, RAL 7021/7035
- Product Type: Cabinet
- Product Family: Eurorack
- Frame Material: Aluminum
- Frame Color: Black Grey
- Frame Color Code: RAL 7021
- Cladding Material: Steel
- Cladding Color: Light Grey
- Cladding Color Code: RAL 7035
- Rack Height: 43 U
- Height: 2020 mm
- Width: 600 mm
- Depth: 800 mm
- Static Load: 400 kgf
- Protection Rating: IP40
- Complies With: IEC 60297-3-100
Catalog #:
10117-536

Eurorack Cabinet With Front and Rear Door, 38 U 1798H 600W 600D, RAL 7021
- Product Type: Cabinet
- Product Family: Eurorack
- Frame Material: Aluminum
- Frame Color: Black Grey
- Frame Color Code: RAL 7021
- Cladding Material: Steel
- Cladding Color: Black Grey
- Cladding Color Code: RAL 7021
- Rack Height: 38 U
- Height: 1798 mm
- Width: 600 mm
- Depth: 600 mm
- Static Load: 400 kgf
- Protection Rating: IP40
- Complies With: IEC 60297-3-100
Catalog #:
10117-537

Eurorack Cabinet With Front and Rear Door, 38 U 1798H 600W 800D, RAL 7021
- Product Type: Cabinet
- Product Family: Eurorack
- Frame Material: Aluminum
- Frame Color: Black Grey
- Frame Color Code: RAL 7021
- Cladding Material: Steel
- Cladding Color: Black Grey
- Cladding Color Code: RAL 7021
- Rack Height: 38 U
- Height: 1798 mm
- Width: 600 mm
- Depth: 800 mm
- Static Load: 400 kgf
- Protection Rating: IP40
- Complies With: IEC 60297-3-100
Catalog #:
10117-538

Eurorack Cabinet With Front and Rear Door, 43 U 2020H 600W 600D, RAL 7021
- Product Type: Cabinet
- Product Family: Eurorack
- Frame Material: Aluminum
- Frame Color: Black Grey
- Frame Color Code: RAL 7021
- Cladding Material: Steel
- Cladding Color: Black Grey
- Cladding Color Code: RAL 7021
- Rack Height: 43 U
- Height: 2020 mm
- Width: 600 mm
- Depth: 600 mm
- Static Load: 400 kgf
- Protection Rating: IP40
- Complies With: IEC 60297-3-100
Catalog #:
10117-539

Eurorack Cabinet With Front and Rear Door, 43 U 2020H 600W 800D, RAL 7021
- Product Type: Cabinet
- Product Family: Eurorack
- Frame Material: Aluminum
- Frame Color: Black Grey
- Frame Color Code: RAL 7021
- Cladding Material: Steel
- Cladding Color: Black Grey
- Cladding Color Code: RAL 7021
- Rack Height: 43 U
- Height: 2020 mm
- Width: 600 mm
- Depth: 800 mm
- Static Load: 400 kgf
- Protection Rating: IP40
- Complies With: IEC 60529; IEC 60297-3-100
Catalog #:
10117-540

Eurorack Cabinet Without Doors, 34 U 1600H 600W 600D, RAL 7021/7035
- Product Type: Cabinet
- Product Family: Eurorack
- Frame Material: Aluminum
- Frame Color: Black Grey
- Frame Color Code: RAL 7021
- Cladding Material: Steel
- Cladding Color: Light Grey
- Cladding Color Code: RAL 7035
- Rack Height: 34 U
- Height: 1600 mm
- Width: 600 mm
- Depth: 600 mm
- Static Load: 400 kgf
- Complies With: IEC 60297-3-100
Catalog #:
10117-527

Eurorack Cabinet Without Doors, 38 U 1798H 600W 600D, RAL 7021/7035
- Product Type: Cabinet
- Product Family: Eurorack
- Frame Material: Aluminum
- Frame Color: Black Grey
- Frame Color Code: RAL 7021
- Cladding Material: Steel
- Cladding Color: Light Grey
- Cladding Color Code: RAL 7035
- Rack Height: 38 U
- Height: 1800 mm
- Width: 600 mm
- Depth: 600 mm
- Static Load: 400 kgf
- Complies With: IEC 60297-3-100
Catalog #:
10117-528

Eurorack Cabinet Without Doors, 43 U 2000H 600W 600D, RAL 7021/7035
- Product Type: Cabinet
- Product Family: Eurorack
- Frame Material: Aluminum
- Frame Color: Black Grey
- Frame Color Code: RAL 7021
- Cladding Material: Steel
- Cladding Color: Light Grey
- Cladding Color Code: RAL 7035
- Rack Height: 43 U
- Height: 2000 mm
- Width: 600 mm
- Depth: 600 mm
- Static Load: 400 kgf
- Complies With: IEC 60297-3-100
Catalog #:
10117-529

Eurorack Cabinet Without Doors, 34 U 1600H 600W 800D, RAL 7021/7035
- Product Type: Cabinet
- Product Family: Eurorack
- Frame Material: Aluminum
- Frame Color: Black Grey
- Frame Color Code: RAL 7021
- Cladding Material: Steel
- Cladding Color: Light Grey
- Cladding Color Code: RAL 7035
- Rack Height: 34 U
- Height: 1600 mm
- Width: 600 mm
- Depth: 800 mm
- Static Load: 400 kgf
- Complies With: IEC 60297-3-100
Catalog #:
10117-530

Eurorack Cabinet Without Doors, 38 U 1798H 600W 800D, RAL 7021/7035
- Product Type: Cabinet
- Product Family: Eurorack
- Frame Material: Aluminum
- Frame Color: Black Grey
- Frame Color Code: RAL 7021
- Cladding Material: Steel
- Cladding Color: Light Grey
- Cladding Color Code: RAL 7035
- Rack Height: 38 U
- Height: 1800 mm
- Width: 600 mm
- Depth: 800 mm
- Static Load: 400 kgf
- Complies With: IEC 60297-3-100
Catalog #:
10117-531

Eurorack Cabinet Without Doors, 43 U 2000H 600W 800D, RAL 7021/7035
- Product Type: Cabinet
- Product Family: Eurorack
- Frame Material: Aluminum
- Frame Color: Black Grey
- Frame Color Code: RAL 7021
- Cladding Material: Steel
- Cladding Color: Light Grey
- Cladding Color Code: RAL 7035
- Rack Height: 43 U
- Height: 2000 mm
- Width: 600 mm
- Depth: 800 mm
- Static Load: 400 kgf
- Complies With: IEC 60297-3-100
Catalog #:
10117-532

Eurorack Cabinet Without Doors, 34 U 1600H 600W 600D, RAL 7021
- Product Type: Cabinet
- Product Family: Eurorack
- Frame Material: Aluminum
- Frame Color: Black Grey
- Frame Color Code: RAL 7021
- Cladding Material: Steel
- Cladding Color: Black Grey
- Cladding Color Code: RAL 7021
- Rack Height: 34 U
- Height: 1567 mm
- Width: 600 mm
- Depth: 600 mm
- Static Load: 400 kgf
- Complies With: IEC 60297-3-100
Catalog #:
10117-541

Eurorack Cabinet Without Doors, 38 U 1798H 600W 600D, RAL 7021
- Product Type: Cabinet
- Product Family: Eurorack
- Frame Material: Aluminum
- Frame Color: Black Grey
- Frame Color Code: RAL 7021
- Cladding Material: Steel
- Cladding Color: Black Grey
- Cladding Color Code: RAL 7021
- Rack Height: 38 U
- Height: 1798 mm
- Width: 600 mm
- Depth: 600 mm
- Static Load: 400 kgf
- Complies With: IEC 60297-3-100
Catalog #:
10117-542

Eurorack Cabinet Without Doors, 43 U 2000H 600W 600D, RAL 7021
- Product Type: Cabinet
- Product Family: Eurorack
- Frame Material: Aluminum
- Frame Color: Black Grey
- Frame Color Code: RAL 7021
- Cladding Material: Steel
- Cladding Color: Black Grey
- Cladding Color Code: RAL 7021
- Rack Height: 43 U
- Height: 2020 mm
- Width: 600 mm
- Depth: 600 mm
- Static Load: 400 kgf
- Complies With: IEC 60297-3-100
Catalog #:
10117-543

Eurorack Cabinet Without Doors, 34 U 1600H 600W 800D, RAL 7021
- Product Type: Cabinet
- Product Family: Eurorack
- Frame Material: Aluminum
- Frame Color: Black Grey
- Frame Color Code: RAL 7021
- Cladding Material: Steel
- Cladding Color: Black Grey
- Cladding Color Code: RAL 7021
- Rack Height: 34 U
- Height: 1567 mm
- Width: 600 mm
- Depth: 800 mm
- Static Load: 400 kgf
- Complies With: IEC 60297-3-100
Catalog #:
10117-544

Eurorack Cabinet Without Doors, 38 U 1798H 600W 800D, RAL 7021
- Product Type: Cabinet
- Product Family: Eurorack
- Frame Material: Aluminum
- Frame Color: Black Grey
- Frame Color Code: RAL 7021
- Cladding Material: Steel
- Cladding Color: Black Grey
- Cladding Color Code: RAL 7021
- Rack Height: 38 U
- Height: 1798 mm
- Width: 600 mm
- Depth: 800 mm
- Static Load: 400 kgf
- Complies With: IEC 60297-3-100
Catalog #:
10117-545

Eurorack Cabinet Without Doors, 43 U 2000H 600W 800D, RAL 7021
- Product Type: Cabinet
- Product Family: Eurorack
- Frame Material: Aluminum
- Frame Color: Black Grey
- Frame Color Code: RAL 7021
- Cladding Material: Steel
- Cladding Color: Black Grey
- Cladding Color Code: RAL 7021
- Rack Height: 43 U
- Height: 2020 mm
- Width: 600 mm
- Depth: 800 mm
- Static Load: 400 kgf
- Complies With: IEC 60297-3-100
Catalog #:
10117-546

Eurorack Cabinet Without Doors, 47 U 2198H 600W 800D, RAL 7021
- Product Type: Cabinet
- Product Family: Eurorack
- Frame Material: Aluminum
- Frame Color: Black Grey
- Frame Color Code: RAL 7021
- Cladding Material: Steel
- Cladding Color: Black Grey
- Cladding Color Code: RAL 7021
- Rack Height: 47 U
- Height: 2198 mm
- Width: 600 mm
- Depth: 800 mm
- Static Load: 400 kgf
- Complies With: IEC 60297-3-100
Catalog #:
10117-547

Eurorack Cabinet Without Doors, 47 U 2198H 600W 800D, RAL 7021/7035
- Product Type: Cabinet
- Product Family: Eurorack
- Frame Material: Aluminum
- Frame Color: Black Grey
- Frame Color Code: RAL 7021
- Cladding Material: Steel
- Cladding Color: Black Grey
- Cladding Color Code: RAL 7021
- Rack Height: 47 U
- Height: 2198 mm
- Width: 600 mm
- Depth: 800 mm
- Static Load: 400 kgf
- Complies With: IEC 60297-3-100
Catalog #:
10117-548

Novastar Cabinet With Glazed Door and Rear Panel, Slim-Line, RAL 7021, 589H 553W 600D
- Product Type: Cabinet
- Product Family: Novastar
- Frame Material: Aluminum
- Frame Color: Black Grey
- Frame Color Code: RAL 7021
- Cladding Material: Steel
- Cladding Color: Black Grey
- Cladding Color Code: RAL 7021
- Rack Height: 12 U
- Height: 589 mm
- Width: 553 mm
- Depth: 600 mm
- Static Load: 200 kgf
- Protection Rating: IP20
- Complies With: IEC 60529; IEC 60297-3-100
Catalog #:
15230-019

Novastar Cabinet With Glazed Door and Rear Panel, Slim-Line, RAL 7021, 767H 553W 600D
- Product Type: Cabinet
- Product Family: Novastar
- Frame Material: Aluminum
- Frame Color: Black Grey
- Frame Color Code: RAL 7021
- Cladding Material: Steel
- Cladding Color: Black Grey
- Cladding Color Code: RAL 7021
- Rack Height: 16 U
- Height: 767 mm
- Width: 553 mm
- Depth: 600 mm
- Static Load: 200 kgf
- Protection Rating: IP20
- Complies With: IEC 60529; IEC 60297-3-100
Catalog #:
15230-020

Novastar Cabinet With Glazed Door and Rear Panel, Slim-Line, RAL 7021, 945H 553W 600D
- Product Type: Cabinet
- Product Family: Novastar
- Frame Material: Aluminum
- Frame Color: Black Grey
- Frame Color Code: RAL 7021
- Cladding Material: Steel
- Cladding Color: Black Grey
- Cladding Color Code: RAL 7021
- Rack Height: 20 U
- Height: 945 mm
- Width: 553 mm
- Depth: 600 mm
- Static Load: 200 kgf
- Protection Rating: IP20
- Complies With: IEC 60529; IEC 60297-3-100
Catalog #:
15230-021

Novastar Cabinet With Glazed Door and Rear Panel, Heavy-Duty, RAL 7021, 1745H 553W 600D
- Product Type: Cabinet
- Product Family: Novastar
- Frame Material: Aluminum
- Frame Color: Black Grey
- Frame Color Code: RAL 7021
- Cladding Material: Steel
- Cladding Color: Black Grey
- Cladding Color Code: RAL 7021
- Rack Height: 38 U
- Height: 1745 mm
- Width: 553 mm
- Depth: 600 mm
- Static Load: 400 kgf
- Protection Rating: IP20
- Complies With: IEC 60529; IEC 60297-3-100
Catalog #:
15230-022

Novastar Cabinet With Glazed Door and Rear Panel, Heavy-Duty, RAL 7021, 1745H 553W 800D
- Product Type: Cabinet
- Product Family: Novastar
- Frame Material: Aluminum
- Frame Color: Black Grey
- Frame Color Code: RAL 7021
- Cladding Material: Steel
- Cladding Color: Black Grey
- Cladding Color Code: RAL 7021
- Rack Height: 38 U
- Height: 1745 mm
- Width: 553 mm
- Depth: 800 mm
- Static Load: 400 kgf
- Protection Rating: IP20
- Complies With: IEC 60529; IEC 60297-3-100
Catalog #:
15230-023

Novastar Cabinet With Glazed Door and Rear Panel, Heavy-Duty, RAL 7021, 1967H 553W 600D
- Product Type: Cabinet
- Product Family: Novastar
- Frame Material: Aluminum
- Frame Color: Black Grey
- Frame Color Code: RAL 7021
- Cladding Material: Steel
- Cladding Color: Black Grey
- Cladding Color Code: RAL 7021
- Rack Height: 43 U
- Height: 1967 mm
- Width: 553 mm
- Depth: 600 mm
- Static Load: 400 kgf
- Protection Rating: IP20
- Complies With: IEC 60529; IEC 60297-3-100
Catalog #:
15230-024

Novastar Cabinet With Glazed Door and Rear Panel, Heavy-Duty, RAL 7021, 1967H 553W 800D
- Product Type: Cabinet
- Product Family: Novastar
- Frame Material: Aluminum
- Frame Color: Black Grey
- Frame Color Code: RAL 7021
- Cladding Material: Steel
- Cladding Color: Black Grey
- Cladding Color Code: RAL 7021
- Rack Height: 43 U
- Height: 1967 mm
- Width: 553 mm
- Depth: 800 mm
- Static Load: 400 kgf
- Protection Rating: IP20
- Complies With: IEC 60529; IEC 60297-3-100
Catalog #:
15230-025

Novastar Cabinet With Glazed Door and Rear Panel, Slim-Line, RAL 7021/7035, 589H 553W 600D
- Product Type: Cabinet
- Product Family: Novastar
- Frame Material: Aluminum
- Frame Color: Black Grey
- Frame Color Code: RAL 7021
- Cladding Material: Steel
- Cladding Color: Light Grey
- Cladding Color Code: RAL 7035
- Rack Height: 12 U
- Height: 589 mm
- Width: 553 mm
- Depth: 600 mm
- Static Load: 200 kgf
- Protection Rating: IP20
- Complies With: IEC 60529; IEC 60297-3-100
Catalog #:
16230-019