Skip to main content

Please Select Your Country/Language Preferences

Varistar Electronic Lock, Slave, MLR 1000 for Varistar

  • Electronic door handles for VARISTAR cabinets
  • Lever handle opens when switch contacts touch
  • Integrated visualization, LED display for alarm signals and operating statuses
More

Catalog #:

23130-512
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Lock
  • Product Family: Varistar
  • Type: Electronic Lock

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

23130515.515.tif image
Power Supply for Electronic Lock
Catalog #: 23130-515

ADDITIONAL PRODUCT DETAILS

Electronic handle with digital contact interface. The handle opens when recieving a signal from an external device or elctronic lock.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Swing handle MLR1000 1
1a Electronic door lock MLR1000 with lever handle, display with multicolor status LED 1
1b Junction (distribution box), power supply via 12 VDC socket, 40 mA (max. 440 mA); temperature range ‐20 ... +70 °C 1
2 Assembly and cabling kit for Varistar 1
3 Assembly instruction 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.