"PSU 19"" AC/DC Linear Regulator, Single, PSM 115"
- 1 output voltage
- High control accuracy, low residual ripple and low interference
- Mains/line voltage 230 VAC (can be switched to 115 VAC with mains/line voltage conversion kit)
- Suited for medical applications (8 mm safety clearances)
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Power Supply
- Type: 19" Linear Regulator
- Input Voltage AC: 230 V
- Power: 33 W
- Number of Output Voltages: 1
- Voltage 1: 15 V
- Current 1: 2.2 A
- Rack Height: 3 U
- Rack Width: 10 HP
- Depth: 171.93 mm
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Linear regulator for applications requiring very low output noise level.
Please order Front Panel separately.
Output Data at Ta= 0 ... 50 °C.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | 19" compatible power supply, height 3 U, width 10 HP, depth 171.93 mm (160 mm deep boards), connector H 15 M (fitted), keying/coding peg (fitted) | 1 |
RESOURCES
Approval Agency Certificate
Data Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.