Skip to main content

Please Select Your Country/Language Preferences

Fan Control Module FCM2, Connector plug right angled

  • The fan control module (FCM2) is a standalone fan controller for 12 V fans
  • Up to 6 fans can be monitored and controlled
  • Signal monitoring of up to 6 temperature sensors
  • Monitoring of 3.3 V, 5 V, 12 V and -12 V voltages
  • FCM2 supply voltage: 12 V
  • Can control status LEDs for Over Temp, Fan Fail, 3.3 V, 5 V, 12 V and -12 V
  • In case of overheating or the failure of a fan, the other fans can be set to full speed
  • Status information can be queried via I²C interface
  • Suitable for a 4 wire fan with PWM or control voltage input
More

Catalog #:

23207-162
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Fan Control Module
  • Works With: CompactPCI Systems
  • Depth: 119 mm
  • Height: 15 mm
  • Width: 40 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

ADDITIONAL PRODUCT DETAILS

Management Module for Fan Control and Voltage Monitoring.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Fan control module (FCM2), width 40 mm, depth 119 mm, height 15 mm 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.