Varistar Electronic Lock Stand-Alone
- Front and rear door can be opened together or separately by means of coding
- Package includes a handle with keyboard (master) and a handle with opening function (slave) plus all necessary electrical connection components
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Lock
- Product Family: Varistar
- Type: Electronic Lock
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Handle kit for one cabinet combining front and rear locking. Access control over a local keypad.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Electronic lever handle with keyboard (master) for front door, 4 m connecting cable and ferrules | 1 | |
2 | Electronic lever handle, opener (slave) only, for rear door, 4 m connecting cable and ferrules | 1 | |
3 | Plug‐in power supply AC/DC with Euro plug, input voltage 100 VAC ... 230 VAC, output voltage 12 VDC /700 mA | 1 | |
4 | Central unit with case | 1 | |
5 | Cable ducting | 1 | |
6 | Assembly kit, operating instructions | 1 |
RESOURCES
Approval Agency Certificate
Catalog
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.