Skip to main content

Please Select Your Country/Language Preferences

Single Wall Outdoor Cabinets

Products | 4 results

Outdoor Comline ECL Cabinet with Plinth, 900H 700W 600D

  • Product Type: Outdoor Cabinet
  • Product Family: Comline ECL
  • Rack Height: 18 U
  • Height: 900 mm
    • Width: 700 mm
    • Depth: 600 mm
    • Wall Type: Single Walled
    • Door Type: Single Door
    • Access: Front
    • Cooling: Natural Convection
    • EMC Shielding: No
    • Complies With: IEC 61969-1; IEC 61969-2; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
Catalog #:
12349-003

Outdoor Comline ECL Cabinet with Plinth, 1200H 700W 600D

  • Product Type: Outdoor Cabinet
  • Product Family: Comline ECL
  • Rack Height: 25 U
  • Height: 1200 mm
    • Width: 700 mm
    • Depth: 600 mm
    • Wall Type: Single Walled
    • Door Type: Single Door
    • Access: Front
    • Cooling: Natural Convection
    • EMC Shielding: No
    • Complies With: IEC 61969-1; IEC 61969-2; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
Catalog #:
12349-004

Outdoor Comline ECL Cabinet without Plinth, 900H 700W 600D

  • Product Type: Outdoor Cabinet
  • Product Family: Comline ECL
  • Rack Height: 18 U
  • Height: 900 mm
    • Width: 700 mm
    • Depth: 600 mm
    • Wall Type: Single Walled
    • Door Type: Single Door
    • Access: Front
    • Cooling: Natural Convection
    • EMC Shielding: No
    • Complies With: IEC 61969-1; IEC 61969-2; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
Catalog #:
12349-011

Outdoor Comline ECL Cabinet without Plinth, 1200H 700W 600D

  • Product Type: Outdoor Cabinet
  • Product Family: Comline ECL
  • Rack Height: 25 U
  • Height: 1200 mm
    • Width: 700 mm
    • Depth: 600 mm
    • Wall Type: Single Walled
    • Door Type: Single Door
    • Access: Front
    • Cooling: Natural Convection
    • EMC Shielding: No
    • Complies With: IEC 61969-1; IEC 61969-2; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
Catalog #:
12349-012