Skip to main content

Please Select Your Country/Language Preferences

Single Wall Outdoor Cabinets

Products | 4 results

Outdoor Comline FTTX Cabinet With Single Access, 600H 800W 600D

  • Product Type: Outdoor Cabinet
  • Product Family: Comline FTTX
  • Rack Height: 12 U
  • Height: 600 mm
    • Width: 800 mm
    • Depth: 600 mm
    • Wall Type: Single Walled
    • Door Type: Single Door
    • Access: Front; Back
    • Cooling: Insulation
    • EMC Shielding: No
    • Complies With: IEC 61969-1; IEC 61969-2; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
Catalog #:
12349-005

Outdoor Comline FTTX Cabinet With Single Access, 1200H 800W 600D

  • Product Type: Outdoor Cabinet
  • Product Family: Comline FTTX
  • Rack Height: 25 U
  • Height: 1200 mm
    • Width: 800 mm
    • Depth: 600 mm
    • Wall Type: Single Walled
    • Door Type: Single Door
    • Access: Front; Back
    • Cooling: Insulation
    • EMC Shielding: No
    • Complies With: IEC 61969-1; IEC 61969-2; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
Catalog #:
12349-006

Outdoor Comline FTTX Cabinet With Dual Access, 600H 800W 600D

  • Product Type: Outdoor Cabinet
  • Product Family: Comline FTTX
  • Rack Height: 12 U
  • Height: 600 mm
    • Width: 800 mm
    • Depth: 600 mm
    • Wall Type: Single Walled
    • Door Type: Single Door
    • Access: Front; Back
    • Cooling: Insulation
    • EMC Shielding: No
    • Complies With: IEC 61969-1; IEC 61969-2; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
Catalog #:
12349-007

Outdoor Comline FTTX Cabinet With Dual Access, 1200H 800W 600D

  • Product Type: Outdoor Cabinet
  • Product Family: Comline FTTX
  • Rack Height: 25 U
  • Height: 1200 mm
    • Width: 800 mm
    • Depth: 600 mm
    • Wall Type: Single Walled
    • Door Type: Single Door
    • Access: Front; Back
    • Cooling: Insulation
    • EMC Shielding: No
    • Complies With: IEC 61969-1; IEC 61969-2; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
Catalog #:
12349-008