Skip to main content

Please Select Your Country/Language Preferences

"19"" Distribution Box With packaging for Overseas Shipping"

  • For installation of power distribution modules on DIN profile rails (DIN 43880)
  • Two neutral conductors for terminal clamps from 4 ... 35 mm²
  • With cable support rail at rear, strain relief with clamps
More

Catalog #:

60118-521
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Power Distributor

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

earthing clamps
Terminal Clamps for Distribution Box, 4 mm², Yellow/Green (PE)
Catalog #: 21101-529
earthing clamps
Terminal Clamps for Distribution Box, 16 mm², Yellow/Green (PE)
Catalog #: 21101-530
earthing clamps
Terminal Clamps for Distribution Box, 35 mm², Yellow/Green (PE)
Catalog #: 21101-531
earthing clamps
Terminal Clamps for Distribution Box, 4 mm², blue (N)
Catalog #: 21101-532
earthing clamps
Terminal Clamps for Distribution Box, 16 mm², blue (N)
Catalog #: 21101-533
earthing clamps
Terminal Clamps for Distribution Box, 35 mm², blue (N)
Catalog #: 21101-534
clamps for cable support rail
Clamps for Cable Support Rail
Catalog #: 21190-753

ADDITIONAL PRODUCT DETAILS

Distribution box is used to house PDUs which safely distribute electricity from power source to devices in a circuit.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Case, 2 parts, 3 U/84 HP, AlZn 1
2 Front panel with cut‐out for power distribution module, St, 1 mm, RAL 7035 1
3 Neutral conductors for terminal clamps, Cu, 200 x 3 x 10 mm, zinc‐plated, insulated mounting 2
4 DIN profile rail, St, zinc‐plated, depth‐adjustable with spacing bolts 1
5 Cable support rail for clamps, zinc‐plated 1
6 Brush strip, plastic, black, for cable entry 1
7 Sealing strip, fibre glass reinforced Polyester, for unused module positions 2
8 GND/earthing conductor, Cu, 1.5 mm2, green/yellow, length 360 mm 1
9 Label strip 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.