Skip to main content

Please Select Your Country/Language Preferences

C-Rail Cable Retention Rail

  • Assembly by clipping onto the C-rail
  • Assembling of cables with cable ties or Velcro
More

Catalog #:

60118-472
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Guide
  • Product Family: Varistar
  • Works With: Varistar CP
  • Width: 75 mm
  • Length: 39.5 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

c rail
Varistar C-Rail for Cabinet Width 600W
Catalog #: 23130-333
c rail
Varistar C-Rail for Cabinet Width 800W
Catalog #: 23130-334

Recommended products

23130086.86.tif image
Varistar C-Rail for Cabinet Depth 600 mm
Catalog #: 23130-086
23130087.87.tif image
Varistar C-Rail for Cabinet Depth 800 mm
Catalog #: 23130-087
23130088.88.tif image
Varistar C-Rail for Cabinet Depth 900 mm
Catalog #: 23130-088
23130089.89.tif image
Varistar C-Rail for Cabinet Depth 1000 mm
Catalog #: 23130-089
23130366.366.tif image
Varistar C-Rail for Cabinet Depth 1100 mm
Catalog #: 23130-366
23130367.367.tif image
Varistar C-Rail for Cabinet Depth 1200 mm
Catalog #: 23130-367

ADDITIONAL PRODUCT DETAILS

C-Rails are for better cable management. Installation generally behind the 19" uprights. They are compatible with standard cable clabs.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Cable retention rail, PA, UL 94 V‐0, black 5

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.